(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Work Cap, Bump Cap (143-EPA-W8-J)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
143-EPA-G10-J
143-EPA-W8-J
143-N-W8-VQT16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Hat Body Color JAN Code Trusco Code Material 1 Mass
(g)
Head Range Use Hat Body Amount Of Content

฿ 593.18

GOODS FOR HELMET 1 Piece(s) 1 Day(s) - - Green - 418-5099 - 235 53~62mm Polyethylene (PE) 1 pc.

฿ 593.18

GOODS FOR HELMET 3 Piece(s) 5 Day(s) - - White - 418-5102 - 235 53~62mm Polyethylene (PE) 1 pc.

฿ 1,235.00

GOODS FOR HELMET 1 Piece(s) 20 Day(s) 212 276 White 4546721100217 853-7502 Main body: polyethylene (PE) 223.000 - - -

Basic Specifications

  • Product Type
    Hat

Product Description

[Features]
·A light work cap that can be used in work environments where there is no risk of flying or falling objects or falling.
·There are 9 ventilation holes on each side of the head and 12 on the back of the head to relieve stuffiness in the head.
·Uses an "EPA" lining that can be adjusted with one hand even while still wearing the helmet.
[Applications]
·An alternative to cloth hats for light work in factories.

Part Number
143-EPA-G10-J
143-EPA-W8-J
143-N-W8-VQT16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Hat Body Color JAN Code Trusco Code Material 1 Mass
(g)
Head Range Use Hat Body Amount Of Content

฿ 593.18

GOODS FOR HELMET 1 Piece(s) 1 Day(s) - - Green - 418-5099 - 235 53~62mm Polyethylene (PE) 1 pc.

฿ 593.18

GOODS FOR HELMET 3 Piece(s) 5 Day(s) - - White - 418-5102 - 235 53~62mm Polyethylene (PE) 1 pc.

฿ 1,235.00

GOODS FOR HELMET 1 Piece(s) 20 Day(s) 212 276 White 4546721100217 853-7502 Main body: polyethylene (PE) 223.000 - - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Eliminates stuffiness in the head by having 9 ventilation holes each on both the left and right, and 12 holes on the back of the head.

Usage

●Replacement of the cloth hat during light work inside the factory.

Specification

●SPQ(piece):40
●Working Head Range: 53 to 62mm

Materials

●Hat Material: Polyethylene(PE)

Warning

●Cannot be used in environment where national certification standard products should be used.
●Chin strap is sold separately.(VQT-16 for 143)