(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABS Helmet (with Slider Mask) (SC-11BSRA-KP-W)

ABS Helmet (with Slider Mask) (SC-11BSRA-KP-W)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SC-11BSRA-KP-BL
SC-11BSRA-KP-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 2,017.41

HELMETS 1 Piece(s) 5 Day(s) Blue

฿ 2,516.00

HELMETS 1 Piece(s) 1 Day(s) White

Basic Specifications

  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    Yes
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    ABS resin
  • Mass(g)
    475
  • Detail Material
    Cap Body: ABS Resin, Slider Surface: Polycarbonate Resin
  • Specification 1
    Shock-absorbing liner included
  • Specification 2
    RA Band
  • Specification 3
    M Type One-Touch Chin Band
  • Specification 4
    Removal Preventing Mechanism
  • Use
    For protection from flying or falling objects, injury from falls, and electricity. For electrical insulation. (Operating voltage of 7,000 V or lower)

Product Description

[Features]
· The stowable sliding mask has a scratch-resistant coating.
· The angle of the mask can be adjusted to one of 2 settings, improving safety even at close quarters.
[Applications]
· For protection from flying/falling objects, protection during falls, for protection from electricity.
· For electrical insulation. (Working voltage 7000 V or less)

Part Number
SC-11BSRA-KP-BL
SC-11BSRA-KP-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 2,017.41

HELMETS 1 Piece(s) 5 Day(s) Blue

฿ 2,516.00

HELMETS 1 Piece(s) 1 Day(s) White

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1