(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABS Helmet, With Air Holes SC-11BVRA (SC-11BVRA-BL)

ABS Helmet, With Air Holes SC-11BVRA (SC-11BVRA-BL)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SC-11BVRA-BL
SC-11BVRA-W
SC-11BVRA-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 1,202.00

HELMETS 1 Piece(s) 12 Day(s) Blue

฿ 1,109.00

HELMETS 1 Piece(s) 10 Day(s) White

฿ 1,202.00

HELMETS 1 Piece(s) 10 Day(s) Yellow

Basic Specifications

  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    None
  • Material Quality
    ABS resin
  • Mass(g)
    380
  • Specification 1
    RA Band
  • Specification 2
    M Type One-Touch Chin Band
  • Specification 3
    Removal Preventing Mechanism
  • Use
    For Flying or Falling Objects.
  • Features
    RA Band makes size adjusting easy and firmly fits your head.

Product Description

A powerful, sharp rib shape wraps around from the head to the sides.
[Features]
· Winner of the Good Design Long Life Design Award.
· Improved strength balance of the cap for shock dispersal. Features a shape that protects the back of the head, in case of things hitting the wearer from behind.
· Active ventilation design uses front-to-back and left-to-right ventilation (ventilation pores) to actively promote air circulation that effectively reduces head stuffiness.
· Ratchet adjuster band specification enables easy fitting, surrounding the back of the head with soft materials that fits well.
· Effective rain guard (raindrop prevention groove) around the cap body for outdoor work during rainy weather.
· Available in a variety of colors.
[Applications]
· Protection from falling or flying objects.

Part Number
SC-11BVRA-BL
SC-11BVRA-W
SC-11BVRA-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 1,202.00

HELMETS 1 Piece(s) 12 Day(s) Blue

฿ 1,109.00

HELMETS 1 Piece(s) 10 Day(s) White

฿ 1,202.00

HELMETS 1 Piece(s) 10 Day(s) Yellow

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1