(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Helmet (American Type)

Helmet (American Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 979.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SC-1BN-RA-KP-B
SC-1BN-RA-KP-DG
SC-1BN-RA-KP-G
SC-1BN-RA-KP-W
SC-1BN-RA-KP-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Quantity
(Piece)

฿ 1,041.67

HELMETS 1 Piece(s) 10 Day(s) Blue -

฿ 1,144.00

HELMETS 1 Piece(s) 10 Day(s) Dark Green Dark green

฿ 1,056.00

HELMETS 1 Piece(s) 10 Day(s) Moss Green Moss green

฿ 979.00

HELMETS 1 Piece(s) 12 Day(s) White -

฿ 1,200.00

HELMETS 1 Piece(s) 12 Day(s) Yellow -

Basic Specifications

  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    ABS resin
  • Mass(g)
    395
  • Specification 1
    Shock-absorbing liner included
  • Specification 2
    With M Type One-Touch Chin Band
  • Specification 3
    Removal Preventing Mechanism
  • Use
    For protection from flying or falling objects, injury from falls, and electricity. For electrical insulation. (Operating voltage of 7,000 V or lower)
  • Features
    Equipped with a top guard that increases strength against impacts to the head section.

Product Description

Product recommended by the Japan Construction Occupational Safety and Health Association. Comes with rain guard to prevent raindrops in rainy weather.

Part Number
SC-1BN-RA-KP-B
SC-1BN-RA-KP-DG
SC-1BN-RA-KP-G
SC-1BN-RA-KP-W
SC-1BN-RA-KP-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Quantity
(Piece)

฿ 1,041.67

HELMETS 1 Piece(s) 10 Day(s) Blue -

฿ 1,144.00

HELMETS 1 Piece(s) 10 Day(s) Dark Green Dark green

฿ 1,056.00

HELMETS 1 Piece(s) 10 Day(s) Moss Green Moss green

฿ 979.00

HELMETS 1 Piece(s) 12 Day(s) White -

฿ 1,200.00

HELMETS 1 Piece(s) 12 Day(s) Yellow -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1