(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FRP Helmet, Baseball Cap Type, SC-9FRA-KP (SC-9FRA-KP-Y)

FRP Helmet, Baseball Cap Type, SC-9FRA-KP (SC-9FRA-KP-Y)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SC-9FRA-KP-BL
SC-9FRA-KP-W
SC-9FRA-KP-Y
SC-9FVRA-KP-BL
SC-9FVRA-KP-W
SC-9FVRA-KP-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Specification 2

฿ 1,448.00

HELMETS 1 Piece(s) 19 Day(s) Blue -

฿ 1,448.00

HELMETS 1 Piece(s) Available 10 Day(s) White -

฿ 1,448.00

HELMETS 1 Piece(s) 12 Day(s) Yellow -

฿ 1,596.00

HELMETS 1 Piece(s) 12 Day(s) Blue RA Band

฿ 1,596.00

HELMETS 1 Piece(s) 10 Day(s) White RA Band

฿ 1,596.00

HELMETS 1 Piece(s) 12 Day(s) Yellow RA Band

Basic Specifications

  • Product Model
    Baseball Cap Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    FRP resin
  • Mass(g)
    385
  • Specification 1
    Shock-absorbing liner included
  • Specification 3
    M Type One-Touch Chin Band
  • Specification 4
    Removal Preventing Mechanism
  • Use
    For protection from flying or falling objects, injury from falls.
  • Features
    RA Band makes size adjusting easy and firmly fits your head.

Product Description

[Features]
·It has a short, curved visor shape that ensures upward visibility.
·Shaped to protect the back of the head.

Part Number
SC-9FRA-KP-BL
SC-9FRA-KP-W
SC-9FRA-KP-Y
SC-9FVRA-KP-BL
SC-9FVRA-KP-W
SC-9FVRA-KP-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Specification 2

฿ 1,448.00

HELMETS 1 Piece(s) 19 Day(s) Blue -

฿ 1,448.00

HELMETS 1 Piece(s) Available 10 Day(s) White -

฿ 1,448.00

HELMETS 1 Piece(s) 12 Day(s) Yellow -

฿ 1,596.00

HELMETS 1 Piece(s) 12 Day(s) Blue RA Band

฿ 1,596.00

HELMETS 1 Piece(s) 10 Day(s) White RA Band

฿ 1,596.00

HELMETS 1 Piece(s) 12 Day(s) Yellow RA Band

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1