(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Temporary Panel "Shikiita"

Temporary Panel "Shikiita"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SK-750-GN

  • Product Model
    Curing Sheet
  • Thickness(mm)
    40
  • Width x Length(m)
    0.9X0.75
  • Color
    Green
  • Trusco Code
    462-6532
  • Features
    Protect the ground. An overlapping joint attachment structure. Protects feet from getting soiled. Can be stacked for storage without slipping.
  • Use
    Path for pedestrians and temporary parking lot.
  • Material (Body)
    Polyethylene (PE)
  • Mass(kg)
    5.5
  • Amount Of Content
    1 pc.
Part Number
SK-750-GN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,569.07

TEMPORARY MATS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Curing Sheet
  • Thickness(mm)
    40
  • Width x Length(m)
    0.9X0.75
  • Color
    Green
  • Trusco Code
    462-6532
  • Features
    Protect the ground. An overlapping joint attachment structure. Protects feet from getting soiled. Can be stacked for storage without slipping.
  • Use
    Path for pedestrians and temporary parking lot.
  • Material (Body)
    Polyethylene (PE)
  • Mass(kg)
    5.5
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Overlapping assembly design.
· Prevents slipping when stacking boxes for storage.
· Protects the ground.
· Keeps feet clean.
[Applications]
· Pedestrian passageways.
· Temporary parking lots.

Specifications of SK-750-GN

  • Product Model
    Curing Sheet
  • Thickness(mm)
    40
  • Width x Length(m)
    0.9X0.75
  • Color
    Green
  • Trusco Code
    462-6532
  • Features
    Protect the ground. An overlapping joint attachment structure. Protects feet from getting soiled. Can be stacked for storage without slipping.
  • Use
    Path for pedestrians and temporary parking lot.
  • Material (Body)
    Polyethylene (PE)
  • Mass(kg)
    5.5
  • Amount Of Content
    1 pc.
Part Number
SK-750-GN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,569.07

TEMPORARY MATS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1