(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3M Scotch Weld, Metal Grip, Dedicated Nozzle

3M Scotch Weld, Metal Grip, Dedicated Nozzle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of EPX-S-M-NOZ

  • Product Type
    Two part adhesive type
  • Color
    Other
  • Other
    Option
  • Overall Length(mm)
    68
  • Details Type
    Metal Grip Nozzle
  • Specification conforming gun
    EPX APP
  • Trusco Code
    324-1831
  • Mass(g)
    2.4
  • Specifications and others
    2-Part Mixture Type
  • Material Main component
    Acrylic Adhesive
  • Features
    It has high heat resistance that can withstand baking finish. There is no need for after-finish because there are no solvent marks. High adhesive strength can be obtained with any metal.
  • Application
    For gluing building materials such as aluminum sash/coping/doors, etc.
  • Amount Of Content
    1 pc.
Part Number
EPX-S-M-NOZ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 179.43

SIX-PART ADHESIVES(GUN TYPE) 12 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Two part adhesive type
  • Color
    Other
  • Other
    Option
  • Overall Length(mm)
    68
  • Details Type
    Metal Grip Nozzle
  • Specification conforming gun
    EPX APP
  • Trusco Code
    324-1831
  • Mass(g)
    2.4
  • Specifications and others
    2-Part Mixture Type
  • Material Main component
    Acrylic Adhesive
  • Features
    It has high heat resistance that can withstand baking finish. There is no need for after-finish because there are no solvent marks. High adhesive strength can be obtained with any metal.
  • Application
    For gluing building materials such as aluminum sash/coping/doors, etc.
  • Amount Of Content
    1 pc.

Product Description

Metal adhesive for simple application of 2-liquid adhesive without labor-intensive measuring and mixing.
[Features]
· High heat resistance to withstand baked-on coatings.
· Leaves no traces of solvent so post-finishing processes are not required.
· Can provide high-strength adhesiveness for various metals.
[Applications]
· For bonding building materials such as aluminum sash, coping, doors, etc.

Specifications of EPX-S-M-NOZ

  • Product Type
    Two part adhesive type
  • Color
    Other
  • Other
    Option
  • Overall Length(mm)
    68
  • Details Type
    Metal Grip Nozzle
  • Specification conforming gun
    EPX APP
  • Trusco Code
    324-1831
  • Mass(g)
    2.4
  • Specifications and others
    2-Part Mixture Type
  • Material Main component
    Acrylic Adhesive
  • Features
    It has high heat resistance that can withstand baking finish. There is no need for after-finish because there are no solvent marks. High adhesive strength can be obtained with any metal.
  • Application
    For gluing building materials such as aluminum sash/coping/doors, etc.
  • Amount Of Content
    1 pc.
Part Number
EPX-S-M-NOZ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 179.43

SIX-PART ADHESIVES(GUN TYPE) 12 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1