(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Simalube Automatic Lubricator (Gas Pressure Type with Grease)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,345.81 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SL01-30
SL01-60
SL01-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grease Capacity
(g)
Height x Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,345.81

AUTOMATIC GREASE PUMPS 1 Piece(s) 5 Day(s) 30 57×φ52 396-0811 82 1 pc.

฿ 2,474.64

AUTOMATIC GREASE PUMPS 1 Piece(s) 5 Day(s) 60 76×φ52 396-0820 115 1 pc.

฿ 4,586.04

AUTOMATIC GREASE PUMPS 1 Piece(s) 5 Day(s) 250 200×φ52 396-0803 350 1 pc.

Basic Specifications

  • Type
    Grease Gun
  • Use
    For the maintenance of bearing parts (bearings, etc.).
  • Features
    Oil supply intervals (1 to 12 months) can be set freely in intervals of 1 month. Utilizes an environmentally friendly design (using a recycled container). Not having any restrictions, it can be installed in any 360° orientation.
  • Amount Of Content
    1 pc.

Product Description

A lubricator that automates grease lubrication to reduce costs.
[Features]
·The lubrication period can be set easily and accurately. The remaining amount of grease can be checked from the outside.
·No restrictions on 360° mounting direction. Easy to install on the machine.
·Environmentally friendly recycled containers are used.
·Can be used underwater.
·Operating Pressure: 5 bars.
[Applications]
·Ideal for maintenance of bearings, etc.
·Ideal for high-risk refueling locations and locations with many refueling points.

Part Number
SL01-30
SL01-60
SL01-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grease Capacity
(g)
Height x Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,345.81

AUTOMATIC GREASE PUMPS 1 Piece(s) 5 Day(s) 30 57×φ52 396-0811 82 1 pc.

฿ 2,474.64

AUTOMATIC GREASE PUMPS 1 Piece(s) 5 Day(s) 60 76×φ52 396-0820 115 1 pc.

฿ 4,586.04

AUTOMATIC GREASE PUMPS 1 Piece(s) 5 Day(s) 250 200×φ52 396-0803 350 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1