(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Bucket Pump for Oil (with Pail Can) (No Flow Meter) (STB-50)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
STB-50 SALE
STB-70 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Total Height x Total Width
(mm)
Carry Mass
(g)
Amount Of Content

฿ 16,653.19

฿ 12,499.88

OIL PUMPS 1 Piece(s) 12 Day(s) 112-6733 586X400 NA 7400 1 unit

฿ 23,294.05

฿ 17,556.73

OIL PUMPS 1 Piece(s) 12 Day(s) 112-6750 795X400 Available 9900 1 unit

Basic Specifications

  • Type
    Lubricator
  • Hose Length(m)
    2
  • Details Model
    No Flowmeter
  • Discharge Rate(cc/stroke)
    40
  • Features
    Oil lubrication is operated with a manual type pump. Oil tank having 20 l capacity is built-in. It is also suitable for outdoor work without a compressor.
  • Accessories
    Oil Resistant Hose 2 m, with Nozzle
  • Amount Of Content
    1 unit

Product Description

[Features]
· Oil lubrication is done using a manual pump.
· Equipped with a 20 L capacity oil tank.
· Ideal for outdoor work without a compressor.

Part Number
STB-50 SALE
STB-70 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Total Height x Total Width
(mm)
Carry Mass
(g)
Amount Of Content

฿ 16,653.19

฿ 12,499.88

OIL PUMPS 1 Piece(s) 12 Day(s) 112-6733 586X400 NA 7400 1 unit

฿ 23,294.05

฿ 17,556.73

OIL PUMPS 1 Piece(s) 12 Day(s) 112-6750 795X400 Available 9900 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1