(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SKR-66 |
SKR-110A50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Hose Length (m) |
Discharge Rate (cc/min) |
JAN Code | Trusco Code | Maximum Discharge Pressure (MPa) |
Height x Diameter (mm) |
용량 (ℓ) |
표준 부속품 | 에어 레귤레이터 | 에어 소모량 | Mass (g) |
Features | Working Pneumatic Pressure | Applicable Grease Consistency | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 96,500.00 ฿ 74,932.25 |
GREASE PUMPS | 1 Piece(s) | 40 Day(s) | Grease pump | 2.5 | - | - | - | - | - | 20 | 에어구리스건, 호스 | 부착 | 212 l/min | - | - | - | - | - | ||
฿ 124,563.34 ฿ 98,479.78 |
GREASE PUMPS | 1 Piece(s) | 40 Day(s) | Lubricator | - | 1200 | 4945831001191 | 112-7241 | 30 | 953X642 | - | - | - | - | 25000 | Portable lubricator indispensable for grease lubrication of machinery and vehicles. Common for all types of machinery, the cabinet is equipped with a pump, hose, and gun. Use by placing a pail inside the cabinet. | 0.2~0.7MPa | #00~#1 | 1 unit |
[Features]
· Portable lubricator indispensable for grease lubrication of machinery and vehicles.
· Pump/hose/gun is set to the cabinet for each machine model.
· Use by placing a pail inside the cabinet.
Part Number |
---|
SKR-66 |
SKR-110A50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Hose Length (m) |
Discharge Rate (cc/min) |
JAN Code | Trusco Code | Maximum Discharge Pressure (MPa) |
Height x Diameter (mm) |
용량 (ℓ) |
표준 부속품 | 에어 레귤레이터 | 에어 소모량 | Mass (g) |
Features | Working Pneumatic Pressure | Applicable Grease Consistency | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 96,500.00 ฿ 74,932.25 |
GREASE PUMPS | 1 Piece(s) | 40 Day(s) | Grease pump | 2.5 | - | - | - | - | - | 20 | 에어구리스건, 호스 | 부착 | 212 l/min | - | - | - | - | - | ||
฿ 124,563.34 ฿ 98,479.78 |
GREASE PUMPS | 1 Piece(s) | 40 Day(s) | Lubricator | - | 1200 | 4945831001191 | 112-7241 | 30 | 953X642 | - | - | - | - | 25000 | Portable lubricator indispensable for grease lubrication of machinery and vehicles. Common for all types of machinery, the cabinet is equipped with a pump, hose, and gun. Use by placing a pail inside the cabinet. | 0.2~0.7MPa | #00~#1 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?