(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose for Greasing (for SKR.EPL)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,223.34 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SKR.EPL2M
SKR.EPL2.5M
SKR.EPL3M
SKR.EPL5M
SKR.EPL7M SALE
SKR.EPL10M SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 5,223.34

GREASE PUMPS 1 Piece(s) 12 Day(s) 2.0 324-9379 1000 1 pc.

฿ 6,426.67

GREASE PUMPS 1 Piece(s) 1 Day(s) 2.5 324-9361 1200 1 pc.

฿ 7,260.00

GREASE PUMPS 1 Piece(s) 1 Day(s) 3.0 324-9387 1500 1 pc.

฿ 10,968.34

GREASE PUMPS 1 Piece(s) 1 Day(s) 5.0 324-9395 3400 1 pc.

฿ 15,358.34

฿ 13,117.56

GREASE PUMPS 1 Piece(s) 1 Day(s) 7.0 324-9409 4500 1 pc.

฿ 19,955.00

฿ 17,011.64

GREASE PUMPS 1 Piece(s) 1 Day(s) 10.0 324-9352 10000 1 pc.

Basic Specifications

  • Type
    Grease Gun
  • Other
    Option
  • Inner diameter(mm)
    6.3
  • Major Diameter(mm)
    14
  • Working Pressure Resistance(MPa)
    34.5
  • Both Ends Caps
    G1/4XG1/4
  • Inner surface
    NBR Rubber
  • Outer Surface
    NBR Rubber/PVC Thread
  • Bracket
    Carbon steel (SUM23)
  • Amount Of Content
    1 pc.

Product Description

[Features]
It is ideal for grease injection in narrow and angled areas
[Applications]
Grease injection hose

Part Number
SKR.EPL2M
SKR.EPL2.5M
SKR.EPL3M
SKR.EPL5M
SKR.EPL7M SALE
SKR.EPL10M SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 5,223.34

GREASE PUMPS 1 Piece(s) 12 Day(s) 2.0 324-9379 1000 1 pc.

฿ 6,426.67

GREASE PUMPS 1 Piece(s) 1 Day(s) 2.5 324-9361 1200 1 pc.

฿ 7,260.00

GREASE PUMPS 1 Piece(s) 1 Day(s) 3.0 324-9387 1500 1 pc.

฿ 10,968.34

GREASE PUMPS 1 Piece(s) 1 Day(s) 5.0 324-9395 3400 1 pc.

฿ 15,358.34

฿ 13,117.56

GREASE PUMPS 1 Piece(s) 1 Day(s) 7.0 324-9409 4500 1 pc.

฿ 19,955.00

฿ 17,011.64

GREASE PUMPS 1 Piece(s) 1 Day(s) 10.0 324-9352 10000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1