(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grease Gun with High Pressure Cartridge (Combines Cartridge Grease and Manual Filling Types)

Grease Gun with High Pressure Cartridge (Combines Cartridge Grease and Manual Filling Types)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CH-650LL

  • Type
    Grease Gun
  • Discharge Rate at One Time(cc)
    1
  • Nozzle Length(mm)
    185
  • Oil Tank Diameter(mm)
    59.6
  • Total length(mm)
    401
  • Maximum Pressure(MPa)
    80
  • Trusco Code
    273-7094
  • Mass(g)
    1300
  • Features
    A grease gun for both the 420 cc cartridges and hand filling. The grease can quickly be replaced without getting the hands dirty. A rubber grip for easy handling is used. Particularly suitable for solidified areas where a high pressure is necessary.
  • Nozzle Connecting Screw
    Rc1/8
  • Applicable Grease
    Consistency No.0-No.2 (Manual: No.1)
  • Specifications
    For Hydraulic Nipple
  • Accessories
    Nozzle (CNP-1)
  • Amount Of Content
    1 pc.
Part Number
CH-650LL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,996.49

GREASE GUNS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Type
    Grease Gun
  • Discharge Rate at One Time(cc)
    1
  • Nozzle Length(mm)
    185
  • Oil Tank Diameter(mm)
    59.6
  • Total length(mm)
    401
  • Maximum Pressure(MPa)
    80
  • Trusco Code
    273-7094
  • Mass(g)
    1300
  • Features
    A grease gun for both the 420 cc cartridges and hand filling. The grease can quickly be replaced without getting the hands dirty. A rubber grip for easy handling is used. Particularly suitable for solidified areas where a high pressure is necessary.
  • Nozzle Connecting Screw
    Rc1/8
  • Applicable Grease
    Consistency No.0-No.2 (Manual: No.1)
  • Specifications
    For Hydraulic Nipple
  • Accessories
    Nozzle (CNP-1)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· This is a grease gun usable with both a 420 cc cartridge and manual filling.
· Grease can be replaced speedily without the hands getting dirty.
· Uses an easy-to-grasp rubber grip.
· Suited to solidified areas where especially high pressure is required.
· By extending the lever by 50 mm (400 mm), operation force is improved by 15%. (In-house comparison)
[Applications]
· For lubricating construction and agricultural machinery.
· Ideal for the caterpillar tracks of heavy machinery.

Specifications of CH-650LL

  • Type
    Grease Gun
  • Discharge Rate at One Time(cc)
    1
  • Nozzle Length(mm)
    185
  • Oil Tank Diameter(mm)
    59.6
  • Total length(mm)
    401
  • Maximum Pressure(MPa)
    80
  • Trusco Code
    273-7094
  • Mass(g)
    1300
  • Features
    A grease gun for both the 420 cc cartridges and hand filling. The grease can quickly be replaced without getting the hands dirty. A rubber grip for easy handling is used. Particularly suitable for solidified areas where a high pressure is necessary.
  • Nozzle Connecting Screw
    Rc1/8
  • Applicable Grease
    Consistency No.0-No.2 (Manual: No.1)
  • Specifications
    For Hydraulic Nipple
  • Accessories
    Nozzle (CNP-1)
  • Amount Of Content
    1 pc.
Part Number
CH-650LL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,996.49

GREASE GUNS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1