(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Multi Molybdenum Grease (MMG-80MO)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MMG-80MO
MMG-200MO
MMG-400MO
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Trusco Code Mass Amount Of Content

฿ 6,660.49

LUBRICANT GREASES 1 Pack(s)

30 Pieces Per Package

8 Day(s) 112-8612 2,600 g/case 1 case (80 g x 30 pcs)

฿ 6,100.96

LUBRICANT GREASES 1 Pack(s)

20 Pieces Per Package

5 Day(s) 112-8582 4,200 g/case 1 case (200 g x 20 pcs)

฿ 7,422.86

LUBRICANT GREASES 1 Pack(s)

20 Pieces Per Package

5 Day(s) 112-8558 8,400 g/case 1 case (400 g x 20 pcs)

Basic Specifications

  • Type
    Bellows
  • Color
    Black
  • Consistency
    No.2
  • Use
    Applicable to sites that require extreme pressure property, such as construction machinery, joints, and bearings.
  • Features
    Grease containing molybdenum disulfide with lithium soap based grease as the base.
  • Operating Temperature Range
    -15~150℃
  • Main Components
    Mineral Oil

Product Description

[Features]
· Grease containing molybdenum disulfide with lithium soap based grease as the base.
[Applications]
· Applicable to sites that require extreme pressure property, such as construction machinery, joints, and bearings.

Part Number
MMG-80MO
MMG-200MO
MMG-400MO
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Trusco Code Mass Amount Of Content

฿ 6,660.49

LUBRICANT GREASES 1 Pack(s)

30 Pieces Per Package

8 Day(s) 112-8612 2,600 g/case 1 case (80 g x 30 pcs)

฿ 6,100.96

LUBRICANT GREASES 1 Pack(s)

20 Pieces Per Package

5 Day(s) 112-8582 4,200 g/case 1 case (200 g x 20 pcs)

฿ 7,422.86

LUBRICANT GREASES 1 Pack(s)

20 Pieces Per Package

5 Day(s) 112-8558 8,400 g/case 1 case (400 g x 20 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1