1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Moriconk Super Gear Oil Additive 100 (Part Number)

OIL ADDITIVES

Moriconk Super Gear Oil Additive 100
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,328.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A molybdenum-containing additive that prevents wear, noise, and oil temperature rise.
·Contains molybdenum disulfide and organic molybdenum for immediate effect

·Standard addition amount is 10% "MS-18-100, MS-4-100"
[Applications]
·Prevents damage such as pitching and scoring, which account for the majority of gear troubles
·Reduce vibration/noise/heat generation. Effective for extending gear life and lubricating intervals
·Additives used in current oil are also effective for temporary use when problems such as vibration/noise/heat generation occur.
<MS-1-100>
·Gear oil for various speed reducers, worm gears, etc.
·For initial break-in lubrication that tends to generate heat in various machines
<MS-18-100, MS-4-100>

Part Number
MS-1-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 3,328.00

OIL ADDITIVES 1 Piece(s) 16 Day(s) 1 Can (1 L)

Loading...

  1. 1

Basic Information

Product Type Lubricant Viscosity ISO VG100 Standard Dosage 10%
Material: Primary Component Mineral Oil, Molybdenum Disulfide, Organic Molybdenum Compound Body / Option Main Body Trusco Code 123-2231
Mass(g) 1030 Features Molybdenum compound additive that prevents abrasion, noise, and increased oil temperature. The blended formula of molybdenum disulfide and organomolybdenum quickly takes effect. Use Gear oil of various speed reducers, worm gears to which load is applied. Gear oil for various speed reducers, worm gears to which load is applied at the time of initial running-in lubrication which makes heat generation easy for various machinery.
Amount Of Content 1 Can (1 L)

Please check the type/dimensions/specifications of the part MS-1-100 in the Moriconk Super Gear Oil Additive 100 series.