(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe wrench

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,425.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PWA-150
PWA-200
PWA-250
PWA-300
PWA-350
PWA-450
PWA-600
PWA-900 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 1,477.00

STEELPIPEWRENCHES 1 Piece(s) 1 Day(s) ~10A 19 150 400-4841 190

฿ 1,425.00

NEP STEEL PIPE WRENCHES 1 Piece(s) 11 Day(s) ~10A 20 200 400-4850 350

฿ 1,904.00

NEP STEEL PIPE WRENCHES 1 Piece(s) 11 Day(s) ~15A 26 250 400-4868 750

฿ 2,229.00

NEP STEEL PIPE WRENCHES 1 Piece(s) 11 Day(s) ~20A 32 300 400-4876 1100

฿ 2,655.00

NEP STEEL PIPE WRENCHES 1 Piece(s) 11 Day(s) ~25A 38 350 400-4884 1300

฿ 3,900.00

NEP STEEL PIPE WRENCHES 1 Piece(s) 11 Day(s) ~40A 52 450 400-4892 2100

฿ 7,292.00

NEP STEEL PIPE WRENCHES 1 Piece(s) 11 Day(s) ~50A 65 600 400-4906 3800

฿ 15,365.00

฿ 12,292.00

NEP STEEL PIPE WRENCHES 1 Piece(s) 11 Day(s) ~80A 95 900 400-4914 7300

Basic Specifications

  • Product Type
    Pipe wrench (Steel)
  • Application
    General purpose tool
  • Features
    The gripper is toothed and bites in well, and is subjected to heat treatment.

Product Description

[Features]
· The gripper is toothed and bites in well, and is subjected to heat treatment.
[Applications]
· Generic Tools.

Part Number
PWA-150
PWA-200
PWA-250
PWA-300
PWA-350
PWA-450
PWA-600
PWA-900 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 1,477.00

STEELPIPEWRENCHES 1 Piece(s) 1 Day(s) ~10A 19 150 400-4841 190

฿ 1,425.00

NEP STEEL PIPE WRENCHES 1 Piece(s) 11 Day(s) ~10A 20 200 400-4850 350

฿ 1,904.00

NEP STEEL PIPE WRENCHES 1 Piece(s) 11 Day(s) ~15A 26 250 400-4868 750

฿ 2,229.00

NEP STEEL PIPE WRENCHES 1 Piece(s) 11 Day(s) ~20A 32 300 400-4876 1100

฿ 2,655.00

NEP STEEL PIPE WRENCHES 1 Piece(s) 11 Day(s) ~25A 38 350 400-4884 1300

฿ 3,900.00

NEP STEEL PIPE WRENCHES 1 Piece(s) 11 Day(s) ~40A 52 450 400-4892 2100

฿ 7,292.00

NEP STEEL PIPE WRENCHES 1 Piece(s) 11 Day(s) ~50A 65 600 400-4906 3800

฿ 15,365.00

฿ 12,292.00

NEP STEEL PIPE WRENCHES 1 Piece(s) 11 Day(s) ~80A 95 900 400-4914 7300

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The gripper is a tooth shape that is often caught and heat treated.

Usage

●Tightening and disassembling gas, water pipe(white pipe) and the like.