- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of PC2-66
-
- Product Type
- Tube Cutter
-
- Cutting Performance mm
- 6~66
-
- Maximum Thickness(mm)
- 2
-
- Overall Length(mm)
- 201~282
-
- Trusco Code
- 400-4809
-
- Features
- A mechanism for fast feeding and reversing is equipped, allowing for good operability. The blade for the copper pipe is attached to the main body of the product.
-
- Standard replacement blade
- PCK305
-
- Mass(g/bag)
- 730
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 12,544.00
฿ 10,035.20
|
TUBE CUTTERS
|
1 Piece(s)
|
|
11 Day(s)
|
Basic Specifications
-
- Product Type
- Tube Cutter
-
- Cutting Performance mm
- 6~66
-
- Maximum Thickness(mm)
- 2
-
- Overall Length(mm)
- 201~282
-
- Trusco Code
- 400-4809
-
- Features
- A mechanism for fast feeding and reversing is equipped, allowing for good operability. The blade for the copper pipe is attached to the main body of the product.
-
- Standard replacement blade
- PCK305
-
- Mass(g/bag)
- 730
Product Description
[Features]
· A mechanism for fast feeding and reversing is equipped, allowing for good operability.
· The blade for the copper pipe is attached to the main body of the product.
[Applications]
· Tools for piping work.
Specifications of PC2-66
-
- Product Type
- Tube Cutter
-
- Cutting Performance mm
- 6~66
-
- Maximum Thickness(mm)
- 2
-
- Overall Length(mm)
- 201~282
-
- Trusco Code
- 400-4809
-
- Features
- A mechanism for fast feeding and reversing is equipped, allowing for good operability. The blade for the copper pipe is attached to the main body of the product.
-
- Standard replacement blade
- PCK305
-
- Mass(g/bag)
- 730
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 12,544.00
฿ 10,035.20
|
TUBE CUTTERS
|
1 Piece(s)
|
|
11 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?