(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Pipe Cutter

Flexible Pipe Cutter

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of FV20

  • Product Type
    Tube Cutter
  • Cutting Performance mm
    15.8~21
  • Cutting Capacity inch
    1/4~3/4
  • Maximum Thickness(mm)
    0.3
  • Overall Length(mm)
    126
  • Trusco Code
    373-4366
  • Features
    The use of resin rollers and auxiliary rollers has reduced pipe distortion, as well as burrs and jagged edges on the cut surface.
  • Standard replacement blade
    ZCK305
  • Mass(g/bag)
    220
Part Number
FV20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,350.00

NEP TUBE CUTTERS 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Tube Cutter
  • Cutting Performance mm
    15.8~21
  • Cutting Capacity inch
    1/4~3/4
  • Maximum Thickness(mm)
    0.3
  • Overall Length(mm)
    126
  • Trusco Code
    373-4366
  • Features
    The use of resin rollers and auxiliary rollers has reduced pipe distortion, as well as burrs and jagged edges on the cut surface.
  • Standard replacement blade
    ZCK305
  • Mass(g/bag)
    220

Product Description

[Features]
· The use of resin rollers and auxiliary rollers has reduced pipe distortion, as well as burrs and jagged edges on the cut surface.
[Applications]
· Tools for piping work.

Specifications of FV20

  • Product Type
    Tube Cutter
  • Cutting Performance mm
    15.8~21
  • Cutting Capacity inch
    1/4~3/4
  • Maximum Thickness(mm)
    0.3
  • Overall Length(mm)
    126
  • Trusco Code
    373-4366
  • Features
    The use of resin rollers and auxiliary rollers has reduced pipe distortion, as well as burrs and jagged edges on the cut surface.
  • Standard replacement blade
    ZCK305
  • Mass(g/bag)
    220
Part Number
FV20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,350.00

NEP TUBE CUTTERS 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By adopting the resin roller and support roller, the tube deformation, burrs on cut a surface are reduced.

Specification

●Cutting Performance Inch(mm):1/4 to 3/4(15.8 to 21)
●Max Wall Thickness(mm):0.3
●Total Length(mm):126