(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Check mirror (VS-2)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VS-2
VS-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mirror Size
(mm)
Maximum expansion and contraction value in full length
(mm)
Minimum expansion and contraction value in full length
(mm)
Mass
(g)
Trusco Code

฿ 1,732.00

NEP INSPECTION MIRRORS 1 Piece(s) 11 Day(s) 44X66 870 190 70 373-9091

฿ 1,405.23

NEP INSPECTION MIRRORS 1 Piece(s) 10 Day(s) 56X92 890 200 80 373-9104

Basic Specifications

  • Mirror Shape
    Square shape
  • Features
    The mirror is made of acrylic resin that's hard to break. The ball joint allows the wide angle adjustment. The ball joint is fixed with a bolt nut, improving the holding force. 7-step shaft is adopted, making it easy to adjust length.

Product Description

[Features]
· The mirror part employs acrylic resin that is hard to break.
· The angle can be adjusted to a wide range thanks to the ball joint.
· The ball joint is fixed with a bolt nut, improving the holding force.
· The 7-step shaft makes it easy to adjust the length.
· Uses an easy-gripping, slip-resistant soft grip.
[Applications]
· Maintenance Auxiliary Tool.

Part Number
VS-2
VS-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mirror Size
(mm)
Maximum expansion and contraction value in full length
(mm)
Minimum expansion and contraction value in full length
(mm)
Mass
(g)
Trusco Code

฿ 1,732.00

NEP INSPECTION MIRRORS 1 Piece(s) 11 Day(s) 44X66 870 190 70 373-9091

฿ 1,405.23

NEP INSPECTION MIRRORS 1 Piece(s) 10 Day(s) 56X92 890 200 80 373-9104

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1