(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Station

Tool Station

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of SKR703A

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    670×420×900
  • Mass(g)
    39000
  • Number of Steps(Level)
    3
  • Trusco Code
    456-2097
  • Features
    High-grade model. Because it uses a shutter, and can be locked, it is optimal for managing stored items. Each drawer load resistance is up to 10 kg. Ceiling load resistance is up to 140 kg.
  • Accessory
    Top Mat: 1, Partitions: 8, Combination Lock: 1
Part Number
SKR703A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 48,889.00

฿ 34,422.74

NEP STEEL TOOL BOXES 1 Piece(s) 40 Day(s)

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    670×420×900
  • Mass(g)
    39000
  • Number of Steps(Level)
    3
  • Trusco Code
    456-2097
  • Features
    High-grade model. Because it uses a shutter, and can be locked, it is optimal for managing stored items. Each drawer load resistance is up to 10 kg. Ceiling load resistance is up to 140 kg.
  • Accessory
    Top Mat: 1, Partitions: 8, Combination Lock: 1

Product Description

[Features]
· A high-grade model.
· Great for storage due to its locking shutter.
· Each drawer load resistance is up to 10 kg. Top plate load resistance is up to 140 kg.
[Applications]
· Storage products

Specifications of SKR703A

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    670×420×900
  • Mass(g)
    39000
  • Number of Steps(Level)
    3
  • Trusco Code
    456-2097
  • Features
    High-grade model. Because it uses a shutter, and can be locked, it is optimal for managing stored items. Each drawer load resistance is up to 10 kg. Ceiling load resistance is up to 140 kg.
  • Accessory
    Top Mat: 1, Partitions: 8, Combination Lock: 1
Part Number
SKR703A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 48,889.00

฿ 34,422.74

NEP STEEL TOOL BOXES 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1