- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Tool Station (Steel tool box)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Mass (g) |
Trusco Code |
|
฿ 31,554.00
|
NEP STEEL TOOL BOXES
|
1 Piece(s)
|
|
11 Day(s)
|
26000 |
373-8043 |
|
฿ 39,712.00
|
NEP STEEL TOOL BOXES
|
1 Piece(s)
|
|
11 Day(s)
|
30000 |
373-8167 |
Basic Specifications
-
- Tool set and tool box only
- Tool Box
-
- Toolbox Type
- Steel Tool Box
-
- Case Size (Frontage x Depth x Height)(mm)
- 670×420×900
-
- Features
- Low-height compact model. Tabletop can withstand a load of up to 140 kg. Load-bearing capacity of movable tray is 10 kg, and of the fixed tray is 15 kg. Has easy-to-differentiate front and rear sides together with basic functions. Equipped with 4 free caster wheels that allow smooth movement in all directions. The wide-width casters (50 mm) do not fall into gratings.
Product Description
[Features]
· It is a compact model with reduced height.
· Top plate load resistance is up to 140 kg.
· The load capacity of the movable tray is 10 kg, and that of the fixed tray is 15 kg.
· It is easy to distinguish the front and back, with only the minimum necessary functions provided.
· Equipped with 4 free caster wheels that allow smooth movement in all directions.
· The wide-width casters (50 mm) do not fall into gratings.
[Applications]
· Storage products
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Mass (g) |
Trusco Code |
|
฿ 31,554.00
|
NEP STEEL TOOL BOXES
|
1 Piece(s)
|
|
11 Day(s)
|
26000 |
373-8043 |
|
฿ 39,712.00
|
NEP STEEL TOOL BOXES
|
1 Piece(s)
|
|
11 Day(s)
|
30000 |
373-8167 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?