(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Maintenance Tool Set (12.7 mm Insertion Angle)

Maintenance Tool Set (12.7 mm Insertion Angle)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Details

Specifications of SK4580E

  • Tool set and tool box only
    Tool set
  • Tool set type
    Chest Type
  • Case Size (Frontage x Depth x Height)(mm)
    510×275×325
  • Set Content(Point)
    59
  • Case color
    Other
  • Insertion Angle(mm)
    12.7
  • Trusco Code
    388-0109
  • Features
    Ideal for maintenance of machinery and equipment. Uses next-generation type chest with excellent functionality and storage capacity, and bearing rail with smooth opening and closing mechanism. Has top cover locking mechanism to prevent accidental opening of drawers.
  • Mass(g/set)
    21000
  • Drawer size(mm)
    1st/2nd stage: 420 × 215 × 45, 3rd stage: 420×215×75
Part Number
SK4580E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 56,420.00

฿ 45,136.00

NEP MAINTENANCE TOOL SET 1 Piece(s) 31 Day(s)

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Tool set type
    Chest Type
  • Case Size (Frontage x Depth x Height)(mm)
    510×275×325
  • Set Content(Point)
    59
  • Case color
    Other
  • Insertion Angle(mm)
    12.7
  • Trusco Code
    388-0109
  • Features
    Ideal for maintenance of machinery and equipment. Uses next-generation type chest with excellent functionality and storage capacity, and bearing rail with smooth opening and closing mechanism. Has top cover locking mechanism to prevent accidental opening of drawers.
  • Mass(g/set)
    21000
  • Drawer size(mm)
    1st/2nd stage: 420 × 215 × 45, 3rd stage: 420×215×75

Product Description

[Features]
· Ideal for maintenance of machinery and equipment.
· Uses next-generation type chest with excellent functionality and storage capacity, and bearing rail with smooth opening and closing mechanism.
· Has top cover locking mechanism to prevent accidental opening of drawers.
· Winner of the Good Design Award (EKR-103).
[Applications]
· Ideal for maintenance of machinery and equipment.

Specifications of SK4580E

  • Tool set and tool box only
    Tool set
  • Tool set type
    Chest Type
  • Case Size (Frontage x Depth x Height)(mm)
    510×275×325
  • Set Content(Point)
    59
  • Case color
    Other
  • Insertion Angle(mm)
    12.7
  • Trusco Code
    388-0109
  • Features
    Ideal for maintenance of machinery and equipment. Uses next-generation type chest with excellent functionality and storage capacity, and bearing rail with smooth opening and closing mechanism. Has top cover locking mechanism to prevent accidental opening of drawers.
  • Mass(g/set)
    21000
  • Drawer size(mm)
    1st/2nd stage: 420 × 215 × 45, 3rd stage: 420×215×75
Part Number
SK4580E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 56,420.00

฿ 45,136.00

NEP MAINTENANCE TOOL SET 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Optimum for maintenance of machine and equipment.
●The next generation type chest superior in functionality and storage capacity adopts a bearing rail which can open and close smoothly.
●A lock mechanism which does not pop out drawer when closing the top cover.

Specification

●Case Color:Silver/Red
●Case Dimension(mm) W x D x H:510 x 275 x 325
●Set Contents(piece):59
●SPQ(set):1