(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Handle Screwdriver (with Throughput/Magnet)_with Bolster

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 321.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
D1M2-5
D1M2-6
D1M2-8
D1P2-1
D1P2-2
D1P2-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Overall Length
(mm)
Trusco Code Mass
(g)

฿ 321.00

SCREWDRIVERS 1 Piece(s) 1 Day(s) Flathead (-) - 5.5 75 0.8 170 373-3548 120

฿ 381.00

SCREWDRIVERS 1 Piece(s) Same day Flathead (-) - 6.3 100 1 210 373-3564 150

฿ 554.00

SCREWDRIVERS 1 Piece(s) 1 Day(s) Flathead (-) - 8 150 1.2 280 373-3581 250

฿ 321.00

SCREWDRIVERS 1 Piece(s) 12 Day(s) Phillips (+) No.1 - 75 - 170 373-3611 120

฿ 381.00

SCREWDRIVERS 1 Piece(s) Same day Phillips (+) No.2 - 100 - 210 373-3637 150

฿ 551.54

SCREWDRIVERS 1 Piece(s) Same day Phillips (+) No.3 - 150 - 280 373-3653 200

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    Included
  • Grip Type
    Resin
  • Features
    Square resin grip with which force is easily applied. There is a hexagonal part at the base of the shaft. The shaft is hexagonal. Shaft material is Cr-V.
  • Specifications
    Through Hole Type
  • Blade Tip
    With Magnet

Product Description

[Features]
· Square resin grip which makes it easy to apply force.
· There is a hexagonal part at the base of the shaft.
· Shaft is hexagon shaped.
· Shaft material is Cr-V.
[Applications]
· General purpose tool

Part Number
D1M2-5
D1M2-6
D1M2-8
D1P2-1
D1P2-2
D1P2-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Overall Length
(mm)
Trusco Code Mass
(g)

฿ 321.00

SCREWDRIVERS 1 Piece(s) 1 Day(s) Flathead (-) - 5.5 75 0.8 170 373-3548 120

฿ 381.00

SCREWDRIVERS 1 Piece(s) Same day Flathead (-) - 6.3 100 1 210 373-3564 150

฿ 554.00

SCREWDRIVERS 1 Piece(s) 1 Day(s) Flathead (-) - 8 150 1.2 280 373-3581 250

฿ 321.00

SCREWDRIVERS 1 Piece(s) 12 Day(s) Phillips (+) No.1 - 75 - 170 373-3611 120

฿ 381.00

SCREWDRIVERS 1 Piece(s) Same day Phillips (+) No.2 - 100 - 210 373-3637 150

฿ 551.54

SCREWDRIVERS 1 Piece(s) Same day Phillips (+) No.3 - 150 - 280 373-3653 200

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A square resin grip which is easy to apply force.
●There is a hexagonal part at the base of the shaft.
●The shaft is a hexagonal shaft.
●The material of the shaft is Cr-V.

Specification

●Go-through Type
●Blade Edge: With magnet