(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Impact Wrench Socket (Insertion Angle 19.0 mm / Deep Thin Type)

Impact Wrench Socket (Insertion Angle 19.0 mm / Deep Thin Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,031.44 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BP6L-19TP
BP6L-21TP
BP6L-22TP
BP6L-23TP
BP6L-24TP
BP6L-26TP
BP6L-27TP
BP6L-29TP
BP6L-30TP
BP6L-32TP
BP6L-33TP
BP6L-34TP
BP6L-35TP
BP6L-36TP
BP6L-38TP
BP6L-41TP
BP6L-46TP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Trusco Code Mass
(g)

฿ 1,031.44

NEP IMPACT SOCKETS 1 Piece(s) 1 Day(s) 19 307-9881 410

฿ 1,037.67

NEP IMPACT SOCKETS 1 Piece(s) 1 Day(s) 21 307-9899 455

฿ 1,040.29

NEP IMPACT SOCKETS 1 Piece(s) 1 Day(s) 22 307-9902 474

฿ 1,101.90

NEP IMPACT SOCKETS 1 Piece(s) 1 Day(s) 23 307-9911 502

฿ 1,156.45

NEP IMPACT SOCKETS 1 Piece(s) 1 Day(s) 24 307-9929 479

฿ 1,235.78

NEP IMPACT SOCKETS 1 Piece(s) 1 Day(s) 26 307-9937 496

฿ 1,242.69

NEP IMPACT SOCKETS 1 Piece(s) 1 Day(s) 27 307-9945 546

฿ 2,005.00

NEP IMPACT SOCKETS 1 Piece(s) 11 Day(s) 29 307-9953 609

฿ 1,508.19

NEP IMPACT SOCKETS 1 Piece(s) 1 Day(s) 30 307-9961 617

฿ 1,511.09

NEP IMPACT SOCKETS 1 Piece(s) 1 Day(s) 32 307-9970 638

฿ 2,115.35

NEP IMPACT SOCKETS 1 Piece(s) 5 Day(s) 33 307-9988 693

฿ 2,655.00

NEP IMPACT SOCKETS 1 Piece(s) 11 Day(s) 34 307-9996 714

฿ 2,655.00

NEP IMPACT SOCKETS 1 Piece(s) 11 Day(s) 35 308-0013 901

฿ 1,817.34

NEP IMPACT SOCKETS 1 Piece(s) 1 Day(s) 36 308-0021 964

฿ 1,907.04

NEP IMPACT SOCKETS 1 Piece(s) 1 Day(s) 38 308-0030 1056

฿ 2,723.59

NEP IMPACT SOCKETS 1 Piece(s) 5 Day(s) 41 308-0048 1092

฿ 4,197.00

NEP IMPACT SOCKETS 1 Piece(s) 11 Day(s) 46 308-0056 1399

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    19
  • Socket shape
    6 Sq.
  • Overall length (L dimension)(mm)
    100
  • Accessory
    Pin, Ring
  • Features
    A thin type that can be easily used in confined spaces. The PowerFit system prevents the bolts and nuts from stripping.

Product Description

[Features]
· Thin type that can be easily used in narrow places.
· The PowerFit system prevents the bolts and nuts from stripping.

Part Number
BP6L-19TP
BP6L-21TP
BP6L-22TP
BP6L-23TP
BP6L-24TP
BP6L-26TP
BP6L-27TP
BP6L-29TP
BP6L-30TP
BP6L-32TP
BP6L-33TP
BP6L-34TP
BP6L-35TP
BP6L-36TP
BP6L-38TP
BP6L-41TP
BP6L-46TP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Trusco Code Mass
(g)

฿ 1,031.44

NEP IMPACT SOCKETS 1 Piece(s) 1 Day(s) 19 307-9881 410

฿ 1,037.67

NEP IMPACT SOCKETS 1 Piece(s) 1 Day(s) 21 307-9899 455

฿ 1,040.29

NEP IMPACT SOCKETS 1 Piece(s) 1 Day(s) 22 307-9902 474

฿ 1,101.90

NEP IMPACT SOCKETS 1 Piece(s) 1 Day(s) 23 307-9911 502

฿ 1,156.45

NEP IMPACT SOCKETS 1 Piece(s) 1 Day(s) 24 307-9929 479

฿ 1,235.78

NEP IMPACT SOCKETS 1 Piece(s) 1 Day(s) 26 307-9937 496

฿ 1,242.69

NEP IMPACT SOCKETS 1 Piece(s) 1 Day(s) 27 307-9945 546

฿ 2,005.00

NEP IMPACT SOCKETS 1 Piece(s) 11 Day(s) 29 307-9953 609

฿ 1,508.19

NEP IMPACT SOCKETS 1 Piece(s) 1 Day(s) 30 307-9961 617

฿ 1,511.09

NEP IMPACT SOCKETS 1 Piece(s) 1 Day(s) 32 307-9970 638

฿ 2,115.35

NEP IMPACT SOCKETS 1 Piece(s) 5 Day(s) 33 307-9988 693

฿ 2,655.00

NEP IMPACT SOCKETS 1 Piece(s) 11 Day(s) 34 307-9996 714

฿ 2,655.00

NEP IMPACT SOCKETS 1 Piece(s) 11 Day(s) 35 308-0013 901

฿ 1,817.34

NEP IMPACT SOCKETS 1 Piece(s) 1 Day(s) 36 308-0021 964

฿ 1,907.04

NEP IMPACT SOCKETS 1 Piece(s) 1 Day(s) 38 308-0030 1056

฿ 2,723.59

NEP IMPACT SOCKETS 1 Piece(s) 5 Day(s) 41 308-0048 1092

฿ 4,197.00

NEP IMPACT SOCKETS 1 Piece(s) 11 Day(s) 46 308-0056 1399

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By adopting the AMBAC system, it prevents pin jumping out during use.
●Deep thin type which is easy to use even in narrow places.
●Power fit adoption prevents bolt/nut stripping.

Specification

●Input Drive(mm):19.0
●Total Length(mm):100

Accessories

●Pin, ring