(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spinner handle (insertion angle 6.3 mm/12.7 mm)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 750.19 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BS2E
BS2L
BS3E
BS3L
BS4-780
BS4E
BS4L
BS6-1050
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Insertion Angle (Shaft measurement when electric drill is involved) (mm) Overall length (L dimension)
(mm)
Trusco Code Mass
(g)

฿ 750.19

NEP SPINNER HANDLES 1 Piece(s) 1 Day(s) 6.3 150 373-3220 90

฿ 1,020.39

NEP SPINNER HANDLES 1 Piece(s) 1 Day(s) 6.3 200 373-3246 110

฿ 1,301.34

NEP SPINNER HANDLES 1 Piece(s) 5 Day(s) 9.5 300 307-5630 410

฿ 1,430.71

NEP SPINNER HANDLES 1 Piece(s) 1 Day(s) 9.5 400 307-5648 510

฿ 5,316.57

NEP SPINNER HANDLES 1 Piece(s) 5 Day(s) 12.7 787 373-3262 1500

฿ 1,508.67

NEP SPINNER HANDLES 1 Piece(s) 1 Day(s) 12.7 400 307-5656 700

฿ 3,912.10

NEP SPINNER HANDLES 1 Piece(s) 5 Day(s) 12.7 600 307-5664 1100

฿ 10,243.40

NEP SPINNER HANDLES 1 Piece(s) 5 Day(s) 19 1000 344-8223 3700

Basic Specifications

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Features
    Strong/long design makes it easier to apply force. Uses joint designed for easy handling without breakage.

Product Description

[Features]
· Strong and long design allows easier force application.
· Uses joint designed for easy handling without breakage.
· The head height is set low, and workability in narrow places is improved by adopting a new joint mechanism.
[Applications]
· General purpose tool

Part Number
BS2E
BS2L
BS3E
BS3L
BS4-780
BS4E
BS4L
BS6-1050
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Insertion Angle (Shaft measurement when electric drill is involved) (mm) Overall length (L dimension)
(mm)
Trusco Code Mass
(g)

฿ 750.19

NEP SPINNER HANDLES 1 Piece(s) 1 Day(s) 6.3 150 373-3220 90

฿ 1,020.39

NEP SPINNER HANDLES 1 Piece(s) 1 Day(s) 6.3 200 373-3246 110

฿ 1,301.34

NEP SPINNER HANDLES 1 Piece(s) 5 Day(s) 9.5 300 307-5630 410

฿ 1,430.71

NEP SPINNER HANDLES 1 Piece(s) 1 Day(s) 9.5 400 307-5648 510

฿ 5,316.57

NEP SPINNER HANDLES 1 Piece(s) 5 Day(s) 12.7 787 373-3262 1500

฿ 1,508.67

NEP SPINNER HANDLES 1 Piece(s) 1 Day(s) 12.7 400 307-5656 700

฿ 3,912.10

NEP SPINNER HANDLES 1 Piece(s) 5 Day(s) 12.7 600 307-5664 1100

฿ 10,243.40

NEP SPINNER HANDLES 1 Piece(s) 5 Day(s) 19 1000 344-8223 3700

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Strong/long design makes it easier to apply force.
●The joint part is designed to be easy to use without collapsing the neck.