(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Replacement Ball-Pointed Hexagon Bit (Long Type) (T-08BPL)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T-03BPL SALE
T-04BPL
T-05BPL
T-06BPL
T-07BPL
T-08BPL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Type Socket Side Dimension
(mm)
Trusco Code Mass
(g)

฿ 321.00

฿ 227.11

HEXAGON SOCKETS 1 Piece(s) Same day 3 A 6.3 383-8366 28

฿ 321.00

HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 4 A 6.3 383-8412 28

฿ 321.00

HEXAGON SOCKETS 1 Piece(s) 8 Day(s) 5 A 6.3 383-8463 29

฿ 321.00

HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 6 A 6.3 383-8510 30

฿ 321.00

HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 7 B 8.0 383-8561 46

฿ 321.00

HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 8 B 8.0 383-8617 47

Basic Specifications

Product Description

[Features]
· With hex socket set screw.
· When replacing bits, a hexagonal wrench is required; 2 mm for type A and 2.5 mm for type B.
[Applications]
· Replacement Bit

Part Number
T-03BPL SALE
T-04BPL
T-05BPL
T-06BPL
T-07BPL
T-08BPL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Type Socket Side Dimension
(mm)
Trusco Code Mass
(g)

฿ 321.00

฿ 227.11

HEXAGON SOCKETS 1 Piece(s) Same day 3 A 6.3 383-8366 28

฿ 321.00

HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 4 A 6.3 383-8412 28

฿ 321.00

HEXAGON SOCKETS 1 Piece(s) 8 Day(s) 5 A 6.3 383-8463 29

฿ 321.00

HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 6 A 6.3 383-8510 30

฿ 321.00

HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 7 B 8.0 383-8561 46

฿ 321.00

HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 8 B 8.0 383-8617 47

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With hexagonal socket head set screw.
●For bit replacement, hexagon wrench of 2mm is required for type A and 2.5mm for type B.

Specification

●Total Length(mm):108