(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
T-03 |
T-04 |
T-05 |
T-06 |
T-07 |
T-08 |
T-09 |
T-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width across flat dimension (S Measurement) | Overall length (L dimension) (mm) |
Type | Socket Side Dimension (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 141.00 |
HEXAGON SOCKETS | 1 Piece(s) | 1 Day(s) | 3 | 41 | A | 6.3 | 383-8358 | 10 | ||
฿ 141.00 |
HEXAGON SOCKETS | 1 Piece(s) | 1 Day(s) | 4 | 41 | A | 6.3 | 383-8404 | 11 | ||
฿ 141.00 |
HEXAGON SOCKETS | 1 Piece(s) | 1 Day(s) | 5 | 46 | A | 6.3 | 383-8455 | 13 | ||
฿ 141.00 |
HEXAGON SOCKETS | 1 Piece(s) | 1 Day(s) | 6 | 46 | A | 6.3 | 383-8501 | 14 | ||
฿ 141.00 |
HEXAGON SOCKETS | 1 Piece(s) | 1 Day(s) | 7 | 51 | B | 8.0 | 383-8552 | 23 | ||
฿ 141.00 |
HEXAGON SOCKETS | 1 Piece(s) | 1 Day(s) | 8 | 51 | B | 8.0 | 383-8609 | 23 | ||
฿ 155.00 |
HEXAGON SOCKETS | 1 Piece(s) | 1 Day(s) | 9 | 53 | B | 10.0 | 383-8650 | 36 | ||
฿ 155.00 |
HEXAGON SOCKETS | 1 Piece(s) | 1 Day(s) | 10 | 53 | B | 10.0 | 383-8692 | 37 |
[Features]
· With hex socket set screw.
· When replacing bits, a hexagonal wrench is required; 2 mm for type A and 2.5 mm for type B.
[Applications]
· Replacement Bit
Part Number |
---|
T-03 |
T-04 |
T-05 |
T-06 |
T-07 |
T-08 |
T-09 |
T-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width across flat dimension (S Measurement) | Overall length (L dimension) (mm) |
Type | Socket Side Dimension (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 141.00 |
HEXAGON SOCKETS | 1 Piece(s) | 1 Day(s) | 3 | 41 | A | 6.3 | 383-8358 | 10 | ||
฿ 141.00 |
HEXAGON SOCKETS | 1 Piece(s) | 1 Day(s) | 4 | 41 | A | 6.3 | 383-8404 | 11 | ||
฿ 141.00 |
HEXAGON SOCKETS | 1 Piece(s) | 1 Day(s) | 5 | 46 | A | 6.3 | 383-8455 | 13 | ||
฿ 141.00 |
HEXAGON SOCKETS | 1 Piece(s) | 1 Day(s) | 6 | 46 | A | 6.3 | 383-8501 | 14 | ||
฿ 141.00 |
HEXAGON SOCKETS | 1 Piece(s) | 1 Day(s) | 7 | 51 | B | 8.0 | 383-8552 | 23 | ||
฿ 141.00 |
HEXAGON SOCKETS | 1 Piece(s) | 1 Day(s) | 8 | 51 | B | 8.0 | 383-8609 | 23 | ||
฿ 155.00 |
HEXAGON SOCKETS | 1 Piece(s) | 1 Day(s) | 9 | 53 | B | 10.0 | 383-8650 | 36 | ||
฿ 155.00 |
HEXAGON SOCKETS | 1 Piece(s) | 1 Day(s) | 10 | 53 | B | 10.0 | 383-8692 | 37 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?