(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement Phillips and Slotted Bits (T-2P)

Replacement Phillips and Slotted Bits (T-2P)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T-1P
T-2P
T-3P
T-6M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Socket shape Overall length (L dimension)
(mm)
Blade Tip Type Socket Side Dimension
(mm)
Trusco Code Mass
(g)

฿ 192.00

HEXAGON SOCKETS 1 Piece(s) 1 Day(s) Phillips (+) 41 +No.1 A 6.3 383-8838 10

฿ 192.00

HEXAGON SOCKETS 1 Piece(s) 1 Day(s) Phillips (+) 46 +No.2 A 6.3 383-8846 12

฿ 243.00

HEXAGON SOCKETS 1 Piece(s) 1 Day(s) Phillips (+) 51 +No.3 B 8.0 383-8927 20

฿ 201.00

HEXAGON SOCKETS 1 Piece(s) 1 Day(s) Flathead (-) 46 -6 A 6.3 383-9036 11

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Features
    Hexagon socket set screw included. When replacing bit, hexagonal wrench is required; 2 mm for type A and 2.5 mm for type B.

Product Description

[Features]
· With hex socket set screw.
· When replacing bits, a hexagonal wrench is required; 2 mm for type A and 2.5 mm for type B.
[Applications]
· Replacement Bit

Part Number
T-1P
T-2P
T-3P
T-6M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Socket shape Overall length (L dimension)
(mm)
Blade Tip Type Socket Side Dimension
(mm)
Trusco Code Mass
(g)

฿ 192.00

HEXAGON SOCKETS 1 Piece(s) 1 Day(s) Phillips (+) 41 +No.1 A 6.3 383-8838 10

฿ 192.00

HEXAGON SOCKETS 1 Piece(s) 1 Day(s) Phillips (+) 46 +No.2 A 6.3 383-8846 12

฿ 243.00

HEXAGON SOCKETS 1 Piece(s) 1 Day(s) Phillips (+) 51 +No.3 B 8.0 383-8927 20

฿ 201.00

HEXAGON SOCKETS 1 Piece(s) 1 Day(s) Flathead (-) 46 -6 A 6.3 383-9036 11

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With hexagonal socket head set screw.
●For bit replacement, hexagon wrench of 2mm is required for type A and 2.5mm for type B.