(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hex Bit Socket (9.5 mm Insertion Angle)

Hex Bit Socket (9.5 mm Insertion Angle)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 298.90 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BT3-03
BT3-04
BT3-05
BT3-06
BT3-07
BT3-08
BT3-09
BT3-10
BT3-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Mass
(g)

฿ 298.90

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 3 61 307-7551 43

฿ 298.90

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 4 61 307-7560 43

฿ 299.31

NEP HEXAGON SOCKETS 1 Piece(s) 10 Day(s) 5 66 307-7578 46

฿ 299.31

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 6 66 307-7586 46

฿ 301.94

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 7 71 307-7594 65

฿ 301.94

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 8 71 307-7608 65

฿ 330.95

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 9 73 307-7616 76

฿ 330.95

NEP HEXAGON SOCKETS 1 Piece(s) 12 Day(s) 10 73 307-7624 76

฿ 367.42

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 12 76 307-7632 121

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5
  • Socket shape
    Hex for Hexagon socket head bolt
  • Features
    Plug type bits can be replaced. Standard type. Insertion angle side uses power-fit shape to prevent stress concentration.

Product Description

[Features]
· Plug type bits can be replaced.
· Standard type.
· Insertion angle side uses a Power Fit shape to prevent stress concentration.

Part Number
BT3-03
BT3-04
BT3-05
BT3-06
BT3-07
BT3-08
BT3-09
BT3-10
BT3-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Mass
(g)

฿ 298.90

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 3 61 307-7551 43

฿ 298.90

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 4 61 307-7560 43

฿ 299.31

NEP HEXAGON SOCKETS 1 Piece(s) 10 Day(s) 5 66 307-7578 46

฿ 299.31

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 6 66 307-7586 46

฿ 301.94

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 7 71 307-7594 65

฿ 301.94

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 8 71 307-7608 65

฿ 330.95

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 9 73 307-7616 76

฿ 330.95

NEP HEXAGON SOCKETS 1 Piece(s) 12 Day(s) 10 73 307-7624 76

฿ 367.42

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 12 76 307-7632 121

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Bit parts are plug-in type and can be replaced.
●Standard type.
●The power fit shape that prevents concentration of stress is adopted as the insertion angle side.

Specification

●Input Drive(mm):9.5