(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Ball Point Hex Bit Socket (6.3 mm Insertion Angle)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 435.13 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BT2-03BPL
BT2-04BPL
BT2-05BPL
BT2-06BPL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Trusco Code Mass
(g)

฿ 435.13

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 3 383-5596 54

฿ 435.13

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 4 383-5626 54

฿ 435.27

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 5 383-5651 55

฿ 435.41

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 6 383-5685 56

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    6.3
  • Socket shape
    Hex for Hexagon socket head bolt
  • Overall length (L dimension)(mm)
    121.5
  • Features
    Plug type bits can be replaced. Long ball point type. Insertion angle side uses power-fit shape to prevent stress n.

Product Description

[Features]
· Plug type bits can be replaced.
· Long ball point type.
· Insertion angle side uses a Power Fit shape to prevent stress concentration.
[Applications]
· General purpose tool

Part Number
BT2-03BPL
BT2-04BPL
BT2-05BPL
BT2-06BPL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Trusco Code Mass
(g)

฿ 435.13

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 3 383-5596 54

฿ 435.13

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 4 383-5626 54

฿ 435.27

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 5 383-5651 55

฿ 435.41

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 6 383-5685 56

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Bit parts are plug-in type and can be replaced.
●Long ball point type.
●The power fit shape that prevents concentration of stress is adopted as the insertion angle side.

Specification

●Input Drive(mm):6.35
●Total Length(mm):121.5