1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caliper Micro Stand (Part Number)

TRC MICROMETER STANDS

Caliper Micro Stand
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,010.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Allows not only micrometers but calipers to be installed.
· Micrometer and calipers can be mounted, improving work efficiency.
[Applications]
· Measurement holding instrument.

Part Number
TNMS-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,010.99

TRC MICROMETER STANDS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Type Micrometer Stand Waterproof Function NA Output terminal for measuring data: with or without NA
Maximum Opening Dimensions(mm) 18 Trusco Code 415-3057 Mass(g) 1500
Features Allows not only micrometers but calipers to be installed. Micrometer and calipers can be mounted, improving work efficiency. Application Measurement holding instrument. Applicable Micrometer For 25 to 100mm
Applicable Vernier Caliper 100・150・200mm Length(mm) 160 Width(mm) 112
Height(mm) 85

Please check the type/dimensions/specifications of the part TNMS-1 in the Caliper Micro Stand series.