(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
A-37568 |
A-66260 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Applicable Models | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|
฿ 387.00 |
CLEANER OPTION PARTS | 1 Piece(s) | 10 Day(s) | Ivory | Rechargeable Cleaner All Models | 60 | 1 pc. | ||
฿ 9,999.00 |
MKT OTHERS | 1 Piece(s) | Quote | Blue | All rechargeable cleaner models, VC261D, VC660D (Excluding CL501D and CL500D) | - | 1 pc. |
[Features]
It is flexible and convenient for cleaning narrow spaces inside the car.
Compatible models are all rechargeable cleaner models, VC261D/VC660D * Except CL501D (CL500D)
[Applications]
Cleaning the inside of the car. , etc.
Part Number |
---|
A-37568 |
A-66260 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Applicable Models | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|
฿ 387.00 |
CLEANER OPTION PARTS | 1 Piece(s) | 10 Day(s) | Ivory | Rechargeable Cleaner All Models | 60 | 1 pc. | ||
฿ 9,999.00 |
MKT OTHERS | 1 Piece(s) | Quote | Blue | All rechargeable cleaner models, VC261D, VC660D (Excluding CL501D and CL500D) | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?