(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Projector, Lightweight 3-legged Stand

Projector, Lightweight 3-legged Stand

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of S-001

  • Type
    LED
  • Product Model
    Related Products
  • Plug Shape
    Height ; 735–1715
  • Mass(g)
    3400
  • Material
    Main Body: Steel
  • Withstand Load(Kg)
    10
  • Pipe Thickness(mm)
    1
  • Amount Of Content
    1 unit
Part Number
S-001
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,631.00

GOODS FOR PROJECTORS 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Type
    LED
  • Product Model
    Related Products
  • Plug Shape
    Height ; 735–1715
  • Mass(g)
    3400
  • Material
    Main Body: Steel
  • Withstand Load(Kg)
    10
  • Pipe Thickness(mm)
    1
  • Amount Of Content
    1 unit

Product Description

By adjusting the position of the butterfly screw, it can be installed even in a narrow area. For using a projector with a tripod.

Specifications of S-001

  • Type
    LED
  • Product Model
    Related Products
  • Plug Shape
    Height ; 735–1715
  • Mass(g)
    3400
  • Material
    Main Body: Steel
  • Withstand Load(Kg)
    10
  • Pipe Thickness(mm)
    1
  • Amount Of Content
    1 unit
Part Number
S-001
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,631.00

GOODS FOR PROJECTORS 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1