1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Road Blade (Part Number)

SDI DIAMOND CUTTER

Road Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,509.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pavement cutting, AR-A / for asphalt, SR-AC / for dual-use cutting of concrete and asphalt, SR-C / for concrete. Dedicated road cutter blade

 
Part Number
SR-AC14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,509.09

SDI DIAMOND CUTTER 1 Piece(s) 18 Day(s)

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Concrete and Mortar Outside Diameter(mm) 372
Blade Thickness(mm) 3.2 Hole Diameter(mm) 27 Tip Height(mm) 7
Detail Type For cutting concrete and asphalt (when wet) JAN Code 4936091032117 Features Dedicated road cutter blade. Sharp and segmented
The Intended Use Cutting of Pavement Road, AR-A / for Asphalt, SR-AC / Concrete/Asphalt Cutting, SR-C / for Concrete

Please check the type/dimensions/specifications of the part SR-AC14 in the Road Blade series.