(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Astringent Tech (for Main Painting) 1 Liter / 4 Liter (YS-KSB-UC4)

Astringent Tech (for Main Painting) 1 Liter / 4 Liter (YS-KSB-UC4)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
YS-KSB-FC4
YS-KSB-UC4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Use Area
(m2/L)
Coating Method 2 Amount Of Content

฿ 3,965.03

PAINTS FOR BUILDING 1 Piece(s) 10 Day(s) 40 Thoroughly dry the wood and then apply separately-sold "Persimmon Varnish (for final coating)." Paint after using fine sandpaper to bring out the grain. 1 pc (4 L)

฿ 1,277.26

PAINTS FOR BUILDING 1 Piece(s) 5 Day(s) 10 Thoroughly dry the wood and then apply "Persimmon Varnish (for final coating)." Paint after using fine sandpaper to bring out the grain. 1 pc (1 L)

Basic Specifications

  • Product Type
    Paint (Can)
  • Component
    Natural Astringent Persimmon Extract
  • Type
    For finishing
  • Features
    A painting agent that brings out the gloss and vividness of the persimmon in the separate "Persimmon Main Coating" product. Please be aware that no matter how much you apply, these kinds of colors won't usually come out unless both products are used in combination.
  • Use
    Finishing liquid agent dedicated to astringent main coating
  • Caution
    Because the astringent is water soluble, the color hue fades if exposed to rain or water. Repaint at such times.
  • Coating Method 1
    Removes the dirt and oil, etc. on paint surface.
  • Coating Method 3
    The gloss and durability can be improved by applying a coat of [Astringent Tec (for finishing)] after drying.
  • Coating Method 4
    There are two ways of applying: rubbing the liquid with a cloth or using a brush.* Perform 1st, 2nd, and 3rd painting (test painting) on the wood part before choosing your favorite color to paint.
  • Dyeing Method 1
    Please sufficiently clean off any filth or oil from the cloth or paper to be dyed.
  • Dyeing Method 2
    Paint the separately sold "Kakishibu" (astringent) (for full applications) on to finish with preferred color.
  • Dyeing Method 3
    Durability increases if the product is recoated with [Astringent Tec (for finishing)] after drying.
  • Dyeing Method 4
    Finally, the product is washed with water and finished. The color may deepen somewhat with extended periods of use.

Product Description

[Features]
· All-natural paint that is ideal for home interior and exterior wood, cloth, thread and Japanese-style paper.
· All-natural, environmentally-friendly material with superior insect and rot resistance and durability.
· Painting with Kakishibu Tech not only enhances the insect and rot resistance and durability of the surface, but also brings out the brilliant color of the original Kakishibu.

Part Number
YS-KSB-FC4
YS-KSB-UC4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Use Area
(m2/L)
Coating Method 2 Amount Of Content

฿ 3,965.03

PAINTS FOR BUILDING 1 Piece(s) 10 Day(s) 40 Thoroughly dry the wood and then apply separately-sold "Persimmon Varnish (for final coating)." Paint after using fine sandpaper to bring out the grain. 1 pc (4 L)

฿ 1,277.26

PAINTS FOR BUILDING 1 Piece(s) 5 Day(s) 10 Thoroughly dry the wood and then apply "Persimmon Varnish (for final coating)." Paint after using fine sandpaper to bring out the grain. 1 pc (1 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1