- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Astringent (for Main Painting) 1 Liter / 4 Liter
(YS-KSB-UC1)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Use Area (m2/L) |
Amount Of Content |
|
฿ 3,965.03
|
PAINTS FOR BUILDING
|
1 Piece(s)
|
|
10 Day(s)
|
40 |
1 pc (4 L) |
|
฿ 1,277.26
|
PAINTS FOR BUILDING
|
1 Piece(s)
|
|
5 Day(s)
|
10 |
1 pc (1 L) |
Basic Specifications
-
- Product Type
- Paint (Can)
-
- Component
- Natural Astringent Persimmon Extract
-
- Type
- For main coating
-
- Features
- Natural paint formulation ideal for wood, cloth, thread, and Japanese paper, both inside and outside the house.
-
- Feature 2
- Has excellent insect repellent, antiseptic, and water resistant qualities, as well as deodorizing effect.
-
- Use
- Astringent natural paint
-
- Caution
- Because the astringent is water soluble, the color hue fades if exposed to rain or water. Repaint at such times.
-
- Coating Method 1
- Removes the dirt and oil, etc. on paint surface.
-
- Coating Method 2
- Thoroughly dry the wood and then apply "Persimmon Varnish (for final coating)." Paint after using fine sandpaper to bring out the grain.
-
- Coating Method 3
- There are two ways of applying: rubbing the liquid with a cloth or using a brush.* Overlaying with [Kakishibu Tech (for finishing)] sold separately after the coat has dried further enhances durability and gloss.* Perform 1st, 2nd, and 3rd painting (test painting) on the wood part before choosing your favorite color to paint.
-
- Dyeing Method 1
- Please sufficiently clean off any filth or oil from the cloth or paper to be dyed.
-
- Dyeing Method 2
- Paint "Kakishibu" (astringent) (for full applications) on to finish with preferred color.* Overlaying with [Kakishibu Tech (for finishing)] sold separately after the coat has dried enhances durability.
-
- Dyeing Method 3
- Finally, the product is washed with water and finished. The color may deepen somewhat with extended periods of use.
Product Description
[Features]
· All-natural paint that is ideal for home interior and exterior wood, cloth, thread and Japanese-style paper.
· All-natural, environmentally-friendly material with superior insect and rot resistance and durability.
· Painting with Kakishibu Tech not only enhances the insect and rot resistance and durability of the surface, but also brings out the brilliant color of the original Kakishibu. Give it a try.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Use Area (m2/L) |
Amount Of Content |
|
฿ 3,965.03
|
PAINTS FOR BUILDING
|
1 Piece(s)
|
|
10 Day(s)
|
40 |
1 pc (4 L) |
|
฿ 1,277.26
|
PAINTS FOR BUILDING
|
1 Piece(s)
|
|
5 Day(s)
|
10 |
1 pc (1 L) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?