(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mesh Vest

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 8700-006-3L

  • Color
    Blue
  • Product Type
    Safety Vest
  • Main Body Material
    Polyester
  • Reflective Material
    Other
  • LED Presence
    None
  • Garment length(cm)
    66
  • Width(cm)
    40
  • Size
    3L
  • Feature 1
    The reflective tape is 5 cm wide, making it easy to see.
  • Feature 2
    As a mesh material is used, it keeps cool in rain and summer.
  • Feature 3
    Can be used with a thermal jacket during winter due to Velcro tape with an adjustable size.
  • Amount Of Content
    1 Pair
Part Number
8700-006-3L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 901.08

SAFE VESTS 1 Piece(s) Same day 1 Pair

Basic Specifications

  • Color
    Blue
  • Product Type
    Safety Vest
  • Main Body Material
    Polyester
  • Reflective Material
    Other
  • LED Presence
    None
  • Garment length(cm)
    66
  • Width(cm)
    40
  • Size
    3L
  • Feature 1
    The reflective tape is 5 cm wide, making it easy to see.
  • Feature 2
    As a mesh material is used, it keeps cool in rain and summer.
  • Feature 3
    Can be used with a thermal jacket during winter due to Velcro tape with an adjustable size.
  • Amount Of Content
    1 Pair

Product Description

[Features]
· 2 pockets provide excellent storage.
· Pocket flaps prevent objects inside from falling out.
· The reflective tape is 5 cm wide, making it easy to check.
· Utilizes mesh material, which is lightweight in inclement weather and cool in summer.
· The hook-and-loop tape can be used to adjust the size, allowing the jacket to be worn over a warm coat in winter.
· Features highly luminous microprism reflective material, ensuring high visibility at night or in inclement weather.
· Names can be printed on the rear of the jacket using print processing, etc.

Specifications of 8700-006-3L

  • Color
    Blue
  • Product Type
    Safety Vest
  • Main Body Material
    Polyester
  • Reflective Material
    Other
  • LED Presence
    None
  • Garment length(cm)
    66
  • Width(cm)
    40
  • Size
    3L
  • Feature 1
    The reflective tape is 5 cm wide, making it easy to see.
  • Feature 2
    As a mesh material is used, it keeps cool in rain and summer.
  • Feature 3
    Can be used with a thermal jacket during winter due to Velcro tape with an adjustable size.
  • Amount Of Content
    1 Pair
Part Number
8700-006-3L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 901.08

SAFE VESTS 1 Piece(s) Same day 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1