(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cold Resistant Overall (6064-010-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
6064-010-3L
6064-010-4L
6064-010-5L
6064-010-L
6064-010-LL
6064-010-M
6064-010-S
6064-019-3L
6064-019-4L
6064-019-5L
6064-019-L
6064-019-LL
6064-019-M
6064-019-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Waist
(cm)
Amount Of Content

฿ 3,863.29

WINTER CLOTHES 1 Piece(s) 8 Day(s) Black 3 L Black 96~108 1 Pair

฿ 3,923.60

WINTER CLOTHES 1 Piece(s) 13 Day(s) Black 4 L Black 106~120 1 Pair

฿ 3,983.90

WINTER CLOTHES 1 Piece(s) 13 Day(s) Black 5 L Black 118~132 1 Pair

฿ 3,742.68

WINTER CLOTHES 1 Piece(s) 8 Day(s) Black L Black 78~88 1 Pair

฿ 3,742.68

WINTER CLOTHES 1 Piece(s) 8 Day(s) Black LL Black 86~98 1 Pair

฿ 3,742.68

WINTER CLOTHES 1 Piece(s) 8 Day(s) Black M Black 70~80 1 Pair

฿ 3,742.68

WINTER CLOTHES 1 Piece(s) 8 Day(s) Black S Black 64~72 1 Pair

฿ 3,863.29

WINTER CLOTHES 1 Piece(s) 8 Day(s) Yellow 3 L Yellow 96~108 1 Pair

฿ 3,923.60

WINTER CLOTHES 1 Piece(s) 8 Day(s) Yellow 4 L Yellow 106~120 1 Pair

฿ 3,983.90

WINTER CLOTHES 1 Piece(s) 13 Day(s) Yellow 5 L Yellow 118~132 1 Pair

฿ 3,742.68

WINTER CLOTHES 1 Piece(s) 8 Day(s) Yellow L Yellow 78~88 1 Pair

฿ 3,742.68

WINTER CLOTHES 1 Piece(s) 13 Day(s) Yellow LL Yellow 86~98 1 Pair

฿ 3,742.68

WINTER CLOTHES 1 Piece(s) 8 Day(s) Yellow M Yellow 70~80 1 Pair

฿ 3,742.68

WINTER CLOTHES 1 Piece(s) 8 Day(s) Yellow S Yellow 64~72 1 Pair

Basic Specifications

  • Commodity Classification
    Salopette
  • Specifications
    For Men
  • Main Raw Material
    Polyester 100%
  • Long Water Repellent Processing
    Included
  • Antistatic material
    None
  • Material: Padding
    100% Polyester (Optoelectronic *○R* Fiber Mix)
  • Lining
    Back: Fleece, Pants Part: Taffeta (100% Nylon)
  • Magic Tape
    Side Adjuster for Shoulder Belt Mounting and Dismounting, Hot Pad Pocket, Rear Pocket, Sleeve Adjuster
  • Reflection
    Reflective print
  • Pocket
    Warmer Pocket
  • Inseam(cm)
    77
  • Outer material
    Fully Dull Disposable
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Combines cutting-edge cold protection with an ergonomic and sporty design, achieving an unprecedented feel of comfort.
· Great functionality as gear for winter sports.
· Draping design.
· Hook and loop tape on sleeve cuffs.
· The backs of the knees feature a 3M reflective printed design
· Pockets with flaps.
· Double dot placket front design.
· Fleece lining with heat pad type pockets.
· Removable backing.
· Side shirred design with adjuster.

Part Number
6064-010-3L
6064-010-4L
6064-010-5L
6064-010-L
6064-010-LL
6064-010-M
6064-010-S
6064-019-3L
6064-019-4L
6064-019-5L
6064-019-L
6064-019-LL
6064-019-M
6064-019-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Waist
(cm)
Amount Of Content

฿ 3,863.29

WINTER CLOTHES 1 Piece(s) 8 Day(s) Black 3 L Black 96~108 1 Pair

฿ 3,923.60

WINTER CLOTHES 1 Piece(s) 13 Day(s) Black 4 L Black 106~120 1 Pair

฿ 3,983.90

WINTER CLOTHES 1 Piece(s) 13 Day(s) Black 5 L Black 118~132 1 Pair

฿ 3,742.68

WINTER CLOTHES 1 Piece(s) 8 Day(s) Black L Black 78~88 1 Pair

฿ 3,742.68

WINTER CLOTHES 1 Piece(s) 8 Day(s) Black LL Black 86~98 1 Pair

฿ 3,742.68

WINTER CLOTHES 1 Piece(s) 8 Day(s) Black M Black 70~80 1 Pair

฿ 3,742.68

WINTER CLOTHES 1 Piece(s) 8 Day(s) Black S Black 64~72 1 Pair

฿ 3,863.29

WINTER CLOTHES 1 Piece(s) 8 Day(s) Yellow 3 L Yellow 96~108 1 Pair

฿ 3,923.60

WINTER CLOTHES 1 Piece(s) 8 Day(s) Yellow 4 L Yellow 106~120 1 Pair

฿ 3,983.90

WINTER CLOTHES 1 Piece(s) 13 Day(s) Yellow 5 L Yellow 118~132 1 Pair

฿ 3,742.68

WINTER CLOTHES 1 Piece(s) 8 Day(s) Yellow L Yellow 78~88 1 Pair

฿ 3,742.68

WINTER CLOTHES 1 Piece(s) 13 Day(s) Yellow LL Yellow 86~98 1 Pair

฿ 3,742.68

WINTER CLOTHES 1 Piece(s) 8 Day(s) Yellow M Yellow 70~80 1 Pair

฿ 3,742.68

WINTER CLOTHES 1 Piece(s) 8 Day(s) Yellow S Yellow 64~72 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1