(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Roller belt (polypropylene) (TS37-005-F)

Roller belt (polypropylene) (TS37-005-F)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TS33-004-F
TS33-005-F
TS33-008-F
TS37-004-F
TS37-005-F
TS37-008-F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 230.90

WAIST BELTS 1 Piece(s) 6 Day(s) Gray 33×1080(mm) Gray 1 pc.

฿ 230.90

WAIST BELTS 1 Piece(s) 6 Day(s) Green 33×1080(mm) Green 1 pc.

฿ 230.90

WAIST BELTS 1 Piece(s) 6 Day(s) Navy Blue 33×1080(mm) CON 1 pc.

฿ 242.99

WAIST BELTS 1 Piece(s) 6 Day(s) Gray 37×1080(mm) Gray 1 pc.

฿ 242.99

WAIST BELTS 1 Piece(s) 6 Day(s) Green 37×1080(mm) Green 1 pc.

฿ 242.99

WAIST BELTS 1 Piece(s) 6 Day(s) Navy Blue 37×1080(mm) CON 1 pc.

Basic Specifications

  • Commodity Classification
    Belt
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Material
    Belt: Polypropylene
  • Material 2
    Buckle: metal
  • Contents
    1 pc.

Product Description

Accessory that is the perfect partner for workwear, bringing out its best functionality.
[Features]
· Must-have item for working safely.
· Item covered by product liability insurance.
· Material: Polypropylene

Part Number
TS33-004-F
TS33-005-F
TS33-008-F
TS37-004-F
TS37-005-F
TS37-008-F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 230.90

WAIST BELTS 1 Piece(s) 6 Day(s) Gray 33×1080(mm) Gray 1 pc.

฿ 230.90

WAIST BELTS 1 Piece(s) 6 Day(s) Green 33×1080(mm) Green 1 pc.

฿ 230.90

WAIST BELTS 1 Piece(s) 6 Day(s) Navy Blue 33×1080(mm) CON 1 pc.

฿ 242.99

WAIST BELTS 1 Piece(s) 6 Day(s) Gray 37×1080(mm) Gray 1 pc.

฿ 242.99

WAIST BELTS 1 Piece(s) 6 Day(s) Green 37×1080(mm) Green 1 pc.

฿ 242.99

WAIST BELTS 1 Piece(s) 6 Day(s) Navy Blue 37×1080(mm) CON 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1