(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Short-sleeved Quick Dry Zip Shirt (unisex) (CL3000-001-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
CL3000-001-3L
CL3000-001-4L
CL3000-001-5
CL3000-001-5L
CL3000-001-7
CL3000-001-9
CL3000-001-L
CL3000-001-LL
CL3000-001-M
CL3000-001-S
CL3000-003-3L
CL3000-003-4L
CL3000-003-5
CL3000-003-5L
CL3000-003-7
CL3000-003-9
CL3000-003-L
CL3000-003-LL
CL3000-003-M
CL3000-003-S
CL3000-004-3L
CL3000-004-4L
CL3000-004-5
CL3000-004-5L
CL3000-004-7
CL3000-004-9
CL3000-004-L
CL3000-004-LL
CL3000-004-M
CL3000-004-S
CL3000-012-3L
CL3000-012-4L
CL3000-012-5
CL3000-012-5L
CL3000-012-7
CL3000-012-9
CL3000-012-L
CL3000-012-LL
CL3000-012-M
CL3000-012-S
CL3000-024-3L
CL3000-024-4L
CL3000-024-5
CL3000-024-5L
CL3000-024-7
CL3000-024-9
CL3000-024-L
CL3000-024-LL
CL3000-024-M
CL3000-024-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Dress length
(mm)
The Length of the Sleeve
(mm)
Color Details Around Chest
(cm)
Contents

฿ 1,233.47

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L 740 510 Sax 122 1 Pair

฿ 1,293.77

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L 760 530 Sax 128 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue No. 5 550 340 Sax 78 1 Pair

฿ 1,354.08

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L 780 550 Sax 138 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue NO. 7 570 360 Sax 84 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue No. 9 590 380 Sax 90 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L 700 470 Sax 110 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL 720 490 Sax 116 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M 680 450 Sax 104 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S 660 430 Sax 98 1 Pair

฿ 1,233.47

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L 740 510 Blue 122 1 Pair

฿ 1,293.77

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L 760 530 Blue 128 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue No. 5 550 340 Blue 78 1 Pair

฿ 1,354.08

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L 780 550 Blue 138 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue NO. 7 570 360 Blue 84 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue No. 9 590 380 Blue 90 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L 700 470 Blue 110 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL 720 490 Blue 116 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M 680 450 Blue 104 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S 660 430 Blue 98 1 Pair

฿ 1,233.47

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L 740 510 Mint green 122 1 Pair

฿ 1,293.77

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L 760 530 Mint green 128 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Green No. 5 550 340 Mint green 78 1 Pair

฿ 1,354.08

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L 780 550 Mint green 138 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Green NO. 7 570 360 Mint green 84 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Green No. 9 590 380 Mint green 90 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L 700 470 Mint green 110 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL 720 490 Mint green 116 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M 680 450 Mint green 104 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S 660 430 Mint green 98 1 Pair

฿ 1,233.47

WORK CLOTHES 1 Piece(s) 11 Day(s) Orange 3L 740 510 Orange 122 1 Pair

฿ 1,293.77

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange 4L 760 530 Orange 128 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange No. 5 550 340 Orange 78 1 Pair

฿ 1,354.08

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange 5L 780 550 Orange 138 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange NO. 7 570 360 Orange 84 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange No. 9 590 380 Orange 90 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange L 700 470 Orange 110 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange LL 720 490 Orange 116 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange M 680 450 Orange 104 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange S 660 430 Orange 98 1 Pair

฿ 1,233.47

WORK CLOTHES 1 Piece(s) 6 Day(s) White 3L 740 510 White 122 1 Pair

฿ 1,293.77

WORK CLOTHES 1 Piece(s) 6 Day(s) White 4L 760 530 White 128 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) White No. 5 550 340 White 78 1 Pair

฿ 1,354.08

WORK CLOTHES 1 Piece(s) 6 Day(s) White 5L 780 550 White 138 1 Pair

฿ 1,275.00

WORK CLOTHES 1 Piece(s) 6 Day(s) White NO. 7 570 360 White 84 1 Pair

฿ 1,275.00

WORK CLOTHES 1 Piece(s) 6 Day(s) White No. 9 590 380 White 90 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 3 Day(s) White L 700 470 White 110 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) White LL 720 490 White 116 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 3 Day(s) White M 680 450 White 104 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) White S 660 430 White 98 1 Pair

Basic Specifications

  • Commodity Classification
    T Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Fastener 1
    Fastener/Coil (slider/metal)
  • Reflection
    Knit Piping
  • Contents
    1 Pair

Product Description

[Features]
· Uses Toray "Comfort Sensor".
· Does a good job absorbing sweat and dries quickly. Cannot be seen through easily despite being white. Uses a high-functioning fabric (Comfort Sensor) with a quick-dry sweat absorbing structure made of sweat absorbing thread (Ceo α) and opaque threading.
· Comfort realized.

Part Number
CL3000-001-3L
CL3000-001-4L
CL3000-001-5
CL3000-001-5L
CL3000-001-7
CL3000-001-9
CL3000-001-L
CL3000-001-LL
CL3000-001-M
CL3000-001-S
CL3000-003-3L
CL3000-003-4L
CL3000-003-5
CL3000-003-5L
CL3000-003-7
CL3000-003-9
CL3000-003-L
CL3000-003-LL
CL3000-003-M
CL3000-003-S
CL3000-004-3L
CL3000-004-4L
CL3000-004-5
CL3000-004-5L
CL3000-004-7
CL3000-004-9
CL3000-004-L
CL3000-004-LL
CL3000-004-M
CL3000-004-S
CL3000-012-3L
CL3000-012-4L
CL3000-012-5
CL3000-012-5L
CL3000-012-7
CL3000-012-9
CL3000-012-L
CL3000-012-LL
CL3000-012-M
CL3000-012-S
CL3000-024-3L
CL3000-024-4L
CL3000-024-5
CL3000-024-5L
CL3000-024-7
CL3000-024-9
CL3000-024-L
CL3000-024-LL
CL3000-024-M
CL3000-024-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Dress length
(mm)
The Length of the Sleeve
(mm)
Color Details Around Chest
(cm)
Contents

฿ 1,233.47

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L 740 510 Sax 122 1 Pair

฿ 1,293.77

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L 760 530 Sax 128 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue No. 5 550 340 Sax 78 1 Pair

฿ 1,354.08

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L 780 550 Sax 138 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue NO. 7 570 360 Sax 84 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue No. 9 590 380 Sax 90 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L 700 470 Sax 110 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL 720 490 Sax 116 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M 680 450 Sax 104 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S 660 430 Sax 98 1 Pair

฿ 1,233.47

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L 740 510 Blue 122 1 Pair

฿ 1,293.77

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L 760 530 Blue 128 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue No. 5 550 340 Blue 78 1 Pair

฿ 1,354.08

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L 780 550 Blue 138 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue NO. 7 570 360 Blue 84 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue No. 9 590 380 Blue 90 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L 700 470 Blue 110 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL 720 490 Blue 116 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M 680 450 Blue 104 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S 660 430 Blue 98 1 Pair

฿ 1,233.47

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L 740 510 Mint green 122 1 Pair

฿ 1,293.77

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L 760 530 Mint green 128 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Green No. 5 550 340 Mint green 78 1 Pair

฿ 1,354.08

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L 780 550 Mint green 138 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Green NO. 7 570 360 Mint green 84 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Green No. 9 590 380 Mint green 90 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L 700 470 Mint green 110 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL 720 490 Mint green 116 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M 680 450 Mint green 104 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S 660 430 Mint green 98 1 Pair

฿ 1,233.47

WORK CLOTHES 1 Piece(s) 11 Day(s) Orange 3L 740 510 Orange 122 1 Pair

฿ 1,293.77

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange 4L 760 530 Orange 128 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange No. 5 550 340 Orange 78 1 Pair

฿ 1,354.08

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange 5L 780 550 Orange 138 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange NO. 7 570 360 Orange 84 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange No. 9 590 380 Orange 90 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange L 700 470 Orange 110 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange LL 720 490 Orange 116 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange M 680 450 Orange 104 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange S 660 430 Orange 98 1 Pair

฿ 1,233.47

WORK CLOTHES 1 Piece(s) 6 Day(s) White 3L 740 510 White 122 1 Pair

฿ 1,293.77

WORK CLOTHES 1 Piece(s) 6 Day(s) White 4L 760 530 White 128 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) White No. 5 550 340 White 78 1 Pair

฿ 1,354.08

WORK CLOTHES 1 Piece(s) 6 Day(s) White 5L 780 550 White 138 1 Pair

฿ 1,275.00

WORK CLOTHES 1 Piece(s) 6 Day(s) White NO. 7 570 360 White 84 1 Pair

฿ 1,275.00

WORK CLOTHES 1 Piece(s) 6 Day(s) White No. 9 590 380 White 90 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 3 Day(s) White L 700 470 White 110 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) White LL 720 490 White 116 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 3 Day(s) White M 680 450 White 104 1 Pair

฿ 1,173.16

WORK CLOTHES 1 Piece(s) 6 Day(s) White S 660 430 White 98 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>