(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AZ-CL2000 Ladies' Half-Sleeve Polo Shirts (CL2000-004-7)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CL2000-001-5
CL2000-001-7
CL2000-001-9
CL2000-001-11
CL2000-001-13
CL2000-001-15
CL2000-003-5
CL2000-003-7
CL2000-003-9
CL2000-003-11
CL2000-003-13
CL2000-003-15
CL2000-004-5
CL2000-004-7
CL2000-004-9
CL2000-004-11
CL2000-004-13
CL2000-004-15
CL2000-012-5
CL2000-012-7
CL2000-012-9
CL2000-012-11
CL2000-012-13
CL2000-012-15
CL2000-024-5
CL2000-024-7
CL2000-024-9
CL2000-024-11
CL2000-024-13
CL2000-024-15
CL2000-025-5
CL2000-025-7
CL2000-025-9
CL2000-025-11
CL2000-025-13
CL2000-025-15
CL2000-034-5
CL2000-034-7
CL2000-034-9
CL2000-034-11
CL2000-034-13
CL2000-034-15
CL2000-042-5
CL2000-042-7
CL2000-042-9
CL2000-042-11
CL2000-042-13
CL2000-042-15
CL2000-046-5
CL2000-046-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details Around Chest
(cm)
Contents

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue No. 5 350 130 580 Sax 82 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue NO. 7 360 140 590 Sax 88 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue No. 9 370 150 600 Sax 94 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue No. 11 380 160 610 Sax 100 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue No. 13 390 170 610 Sax 106 1 Pair

฿ 1,215.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue No.15 400 180 620 Sax 112 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue No. 5 350 130 580 Blue 82 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue NO. 7 360 140 590 Blue 88 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue No. 9 370 150 600 Blue 94 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue No. 11 380 160 610 Blue 100 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 11 Day(s) Blue No. 13 390 170 610 Blue 106 1 Pair

฿ 1,215.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue No.15 400 180 620 Blue 112 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green No. 5 350 130 580 Mint green 82 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green NO. 7 360 140 590 Mint green 88 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green No. 9 370 150 600 Mint green 94 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green No. 11 380 160 610 Mint green 100 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green No. 13 390 170 610 Mint green 106 1 Pair

฿ 1,215.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Green No.15 400 180 620 Mint green 112 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange No. 5 350 130 580 Orange 82 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange NO. 7 360 140 590 Orange 88 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange No. 9 370 150 600 Orange 94 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange No. 11 380 160 610 Orange 100 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange No. 13 390 170 610 Orange 106 1 Pair

฿ 1,215.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange No.15 400 180 620 Orange 112 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White No. 5 350 130 580 White 82 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White NO. 7 360 140 590 White 88 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White No. 9 370 150 600 White 82 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White No. 11 380 160 610 White 88 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White No. 13 390 170 610 White 82 1 Pair

฿ 1,215.37

WORK CLOTHES 1 Piece(s) 6 Day(s) White No.15 400 180 620 White 88 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red No. 5 350 130 580 Pink 82 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red NO. 7 360 140 590 Pink 88 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red No. 9 370 150 600 Pink 94 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red No. 11 380 160 610 Pink 100 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red No. 13 390 170 610 Pink 106 1 Pair

฿ 1,215.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Red No.15 400 180 620 Pink 112 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 11 Day(s) Navy Blue No. 5 350 130 580 Navy 82 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue NO. 7 360 140 590 Navy 88 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue No. 9 370 150 600 Navy 94 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue No. 11 380 160 610 Navy 100 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue No. 13 390 170 610 Navy 106 1 Pair

฿ 1,215.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue No.15 400 180 620 Navy 112 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow No. 5 350 130 580 Yellow 82 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow NO. 7 360 140 590 Yellow 88 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow No. 9 370 150 600 Yellow 94 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow No. 11 380 160 610 Yellow 100 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow No. 13 390 170 610 Yellow 106 1 Pair

฿ 1,215.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow No.15 400 180 620 Yellow 112 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red No. 5 350 130 580 Red 82 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red NO. 7 360 140 590 Red 88 1 Pair

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
  • Contents
    1 Pair

Product Description

Ladies' short-sleeved polo shirt.
[Features]
· Uses Toray "Comfort Sensor", a high-functioning material with excellent sweat absorption and opacity.
· Does a good job absorbing sweat and dries quickly.
· Cannot be seen through easily despite being white.
[Applications]
· As work clothing.

Part Number
CL2000-001-5
CL2000-001-7
CL2000-001-9
CL2000-001-11
CL2000-001-13
CL2000-001-15
CL2000-003-5
CL2000-003-7
CL2000-003-9
CL2000-003-11
CL2000-003-13
CL2000-003-15
CL2000-004-5
CL2000-004-7
CL2000-004-9
CL2000-004-11
CL2000-004-13
CL2000-004-15
CL2000-012-5
CL2000-012-7
CL2000-012-9
CL2000-012-11
CL2000-012-13
CL2000-012-15
CL2000-024-5
CL2000-024-7
CL2000-024-9
CL2000-024-11
CL2000-024-13
CL2000-024-15
CL2000-025-5
CL2000-025-7
CL2000-025-9
CL2000-025-11
CL2000-025-13
CL2000-025-15
CL2000-034-5
CL2000-034-7
CL2000-034-9
CL2000-034-11
CL2000-034-13
CL2000-034-15
CL2000-042-5
CL2000-042-7
CL2000-042-9
CL2000-042-11
CL2000-042-13
CL2000-042-15
CL2000-046-5
CL2000-046-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details Around Chest
(cm)
Contents

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue No. 5 350 130 580 Sax 82 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue NO. 7 360 140 590 Sax 88 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue No. 9 370 150 600 Sax 94 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue No. 11 380 160 610 Sax 100 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue No. 13 390 170 610 Sax 106 1 Pair

฿ 1,215.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue No.15 400 180 620 Sax 112 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue No. 5 350 130 580 Blue 82 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue NO. 7 360 140 590 Blue 88 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue No. 9 370 150 600 Blue 94 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue No. 11 380 160 610 Blue 100 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 11 Day(s) Blue No. 13 390 170 610 Blue 106 1 Pair

฿ 1,215.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue No.15 400 180 620 Blue 112 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green No. 5 350 130 580 Mint green 82 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green NO. 7 360 140 590 Mint green 88 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green No. 9 370 150 600 Mint green 94 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green No. 11 380 160 610 Mint green 100 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green No. 13 390 170 610 Mint green 106 1 Pair

฿ 1,215.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Green No.15 400 180 620 Mint green 112 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange No. 5 350 130 580 Orange 82 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange NO. 7 360 140 590 Orange 88 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange No. 9 370 150 600 Orange 94 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange No. 11 380 160 610 Orange 100 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange No. 13 390 170 610 Orange 106 1 Pair

฿ 1,215.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange No.15 400 180 620 Orange 112 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White No. 5 350 130 580 White 82 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White NO. 7 360 140 590 White 88 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White No. 9 370 150 600 White 82 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White No. 11 380 160 610 White 88 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White No. 13 390 170 610 White 82 1 Pair

฿ 1,215.37

WORK CLOTHES 1 Piece(s) 6 Day(s) White No.15 400 180 620 White 88 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red No. 5 350 130 580 Pink 82 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red NO. 7 360 140 590 Pink 88 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red No. 9 370 150 600 Pink 94 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red No. 11 380 160 610 Pink 100 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red No. 13 390 170 610 Pink 106 1 Pair

฿ 1,215.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Red No.15 400 180 620 Pink 112 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 11 Day(s) Navy Blue No. 5 350 130 580 Navy 82 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue NO. 7 360 140 590 Navy 88 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue No. 9 370 150 600 Navy 94 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue No. 11 380 160 610 Navy 100 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue No. 13 390 170 610 Navy 106 1 Pair

฿ 1,215.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue No.15 400 180 620 Navy 112 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow No. 5 350 130 580 Yellow 82 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow NO. 7 360 140 590 Yellow 88 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow No. 9 370 150 600 Yellow 94 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow No. 11 380 160 610 Yellow 100 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow No. 13 390 170 610 Yellow 106 1 Pair

฿ 1,215.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow No.15 400 180 620 Yellow 112 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red No. 5 350 130 580 Red 82 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red NO. 7 360 140 590 Red 88 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>