(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AZ-CL1000 Men's Medium Polo Shirt (CL1000-004-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
CL1000-001-3L
CL1000-001-4L
CL1000-001-5L
CL1000-001-L
CL1000-001-LL
CL1000-001-M
CL1000-001-S
CL1000-003-3L
CL1000-003-4L
CL1000-003-5L
CL1000-003-L
CL1000-003-LL
CL1000-003-M
CL1000-003-S
CL1000-004-3L
CL1000-004-4L
CL1000-004-5L
CL1000-004-L
CL1000-004-LL
CL1000-004-M
CL1000-004-S
CL1000-012-3L
CL1000-012-4L
CL1000-012-5L
CL1000-012-L
CL1000-012-LL
CL1000-012-M
CL1000-012-S
CL1000-024-3L
CL1000-024-4L
CL1000-024-5L
CL1000-024-L
CL1000-024-LL
CL1000-024-M
CL1000-024-S
CL1000-025-3L
CL1000-025-4L
CL1000-025-5L
CL1000-025-L
CL1000-025-LL
CL1000-025-M
CL1000-025-S
CL1000-034-3L
CL1000-034-4L
CL1000-034-5L
CL1000-034-L
CL1000-034-LL
CL1000-034-M
CL1000-034-S
CL1000-042-3L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details Around Chest
(cm)
Contents

฿ 1,215.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L 540 260 760 Sax 124 1 Pair

฿ 1,275.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L 560 270 780 Sax 130 1 Pair

฿ 1,335.98

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L 590 270 800 Sax 140 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L 500 240 720 Sax 112 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL 520 250 740 Sax 118 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M 480 230 700 Sax 106 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S 460 220 680 Sax 100 1 Pair

฿ 1,215.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L 540 260 760 Blue 124 1 Pair

฿ 1,275.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L 560 270 780 Blue 130 1 Pair

฿ 1,335.98

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L 590 270 800 Blue 140 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L 500 240 720 Blue 112 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL 520 250 740 Blue 118 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M 480 230 700 Blue 106 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S 460 220 680 Blue 100 1 Pair

฿ 1,215.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L 540 260 760 Mint green 124 1 Pair

฿ 1,275.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L 560 270 780 Mint green 130 1 Pair

฿ 1,335.98

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L 590 270 800 Mint green 140 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L 500 240 720 Mint green 112 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL 520 250 740 Mint green 118 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M 480 230 700 Mint green 106 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S 460 220 680 Mint green 100 1 Pair

฿ 1,215.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange 3L 540 260 760 Orange 124 1 Pair

฿ 1,275.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange 4L 560 270 780 Orange 130 1 Pair

฿ 1,335.98

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange 5L 590 270 800 Orange 140 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange L 500 240 720 Orange 112 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange LL 520 250 740 Orange 118 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange M 480 230 700 Orange 106 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange S 460 220 680 Orange 100 1 Pair

฿ 1,215.37

WORK CLOTHES 1 Piece(s) 6 Day(s) White 3L 540 260 760 White 124 1 Pair

฿ 1,275.68

WORK CLOTHES 1 Piece(s) 6 Day(s) White 4L 560 270 780 White 130 1 Pair

฿ 1,335.98

WORK CLOTHES 1 Piece(s) 6 Day(s) White 5L 590 270 800 White 140 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White L 500 240 720 White 112 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White LL 520 250 740 White 118 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White M 480 230 700 White 106 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White S 460 220 680 White 100 1 Pair

฿ 1,215.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 3L 540 260 760 Pink 124 1 Pair

฿ 1,275.68

WORK CLOTHES 1 Piece(s) 11 Day(s) Red 4L 560 270 780 Pink 130 1 Pair

฿ 1,335.98

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 5L 590 270 800 Pink 140 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red L 500 240 720 Pink 112 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red LL 520 250 740 Pink 118 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red M 480 230 700 Pink 106 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red S 460 220 680 Pink 100 1 Pair

฿ 1,215.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L 540 260 760 Navy 124 1 Pair

฿ 1,275.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L 560 270 780 Navy 130 1 Pair

฿ 1,335.98

WORK CLOTHES 1 Piece(s) 11 Day(s) Navy Blue 5L 590 270 800 Navy 140 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L 500 240 720 Navy 112 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL 520 250 740 Navy 118 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M 480 230 700 Navy 106 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S 460 220 680 Navy 100 1 Pair

฿ 1,215.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow 3L 540 260 760 Yellow 124 1 Pair

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
  • Contents
    1 Pair

Product Description

Work clothing with Toray Comfort Sensor for excellent quick-dry sweat absorption.
[Features]
· Uses high-functioning materials with excellent sweat absorption and opacity.
· Does a good job absorbing sweat and dries quickly.
· Cannot be seen through easily despite being white.

Part Number
CL1000-001-3L
CL1000-001-4L
CL1000-001-5L
CL1000-001-L
CL1000-001-LL
CL1000-001-M
CL1000-001-S
CL1000-003-3L
CL1000-003-4L
CL1000-003-5L
CL1000-003-L
CL1000-003-LL
CL1000-003-M
CL1000-003-S
CL1000-004-3L
CL1000-004-4L
CL1000-004-5L
CL1000-004-L
CL1000-004-LL
CL1000-004-M
CL1000-004-S
CL1000-012-3L
CL1000-012-4L
CL1000-012-5L
CL1000-012-L
CL1000-012-LL
CL1000-012-M
CL1000-012-S
CL1000-024-3L
CL1000-024-4L
CL1000-024-5L
CL1000-024-L
CL1000-024-LL
CL1000-024-M
CL1000-024-S
CL1000-025-3L
CL1000-025-4L
CL1000-025-5L
CL1000-025-L
CL1000-025-LL
CL1000-025-M
CL1000-025-S
CL1000-034-3L
CL1000-034-4L
CL1000-034-5L
CL1000-034-L
CL1000-034-LL
CL1000-034-M
CL1000-034-S
CL1000-042-3L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details Around Chest
(cm)
Contents

฿ 1,215.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L 540 260 760 Sax 124 1 Pair

฿ 1,275.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L 560 270 780 Sax 130 1 Pair

฿ 1,335.98

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L 590 270 800 Sax 140 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L 500 240 720 Sax 112 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL 520 250 740 Sax 118 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M 480 230 700 Sax 106 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S 460 220 680 Sax 100 1 Pair

฿ 1,215.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L 540 260 760 Blue 124 1 Pair

฿ 1,275.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L 560 270 780 Blue 130 1 Pair

฿ 1,335.98

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L 590 270 800 Blue 140 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L 500 240 720 Blue 112 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL 520 250 740 Blue 118 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M 480 230 700 Blue 106 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S 460 220 680 Blue 100 1 Pair

฿ 1,215.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L 540 260 760 Mint green 124 1 Pair

฿ 1,275.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L 560 270 780 Mint green 130 1 Pair

฿ 1,335.98

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L 590 270 800 Mint green 140 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L 500 240 720 Mint green 112 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL 520 250 740 Mint green 118 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M 480 230 700 Mint green 106 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S 460 220 680 Mint green 100 1 Pair

฿ 1,215.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange 3L 540 260 760 Orange 124 1 Pair

฿ 1,275.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange 4L 560 270 780 Orange 130 1 Pair

฿ 1,335.98

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange 5L 590 270 800 Orange 140 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange L 500 240 720 Orange 112 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange LL 520 250 740 Orange 118 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange M 480 230 700 Orange 106 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Orange S 460 220 680 Orange 100 1 Pair

฿ 1,215.37

WORK CLOTHES 1 Piece(s) 6 Day(s) White 3L 540 260 760 White 124 1 Pair

฿ 1,275.68

WORK CLOTHES 1 Piece(s) 6 Day(s) White 4L 560 270 780 White 130 1 Pair

฿ 1,335.98

WORK CLOTHES 1 Piece(s) 6 Day(s) White 5L 590 270 800 White 140 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White L 500 240 720 White 112 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White LL 520 250 740 White 118 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White M 480 230 700 White 106 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White S 460 220 680 White 100 1 Pair

฿ 1,215.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 3L 540 260 760 Pink 124 1 Pair

฿ 1,275.68

WORK CLOTHES 1 Piece(s) 11 Day(s) Red 4L 560 270 780 Pink 130 1 Pair

฿ 1,335.98

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 5L 590 270 800 Pink 140 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red L 500 240 720 Pink 112 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red LL 520 250 740 Pink 118 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red M 480 230 700 Pink 106 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Red S 460 220 680 Pink 100 1 Pair

฿ 1,215.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L 540 260 760 Navy 124 1 Pair

฿ 1,275.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L 560 270 780 Navy 130 1 Pair

฿ 1,335.98

WORK CLOTHES 1 Piece(s) 11 Day(s) Navy Blue 5L 590 270 800 Navy 140 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L 500 240 720 Navy 112 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL 520 250 740 Navy 118 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M 480 230 700 Navy 106 1 Pair

฿ 1,155.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S 460 220 680 Navy 100 1 Pair

฿ 1,215.37

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow 3L 540 260 760 Yellow 124 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>