(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AZ-6327 Ladies' Long-Sleeve Smock (6327-060-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
6327-007-3L
6327-007-4L
6327-007-5L
6327-007-L
6327-007-LL
6327-007-M
6327-007-S
6327-015-4L
6327-015-5L
6327-015-L
6327-015-LL
6327-015-M
6327-015-S
6327-060-3L
6327-060-4L
6327-060-5L
6327-060-L
6327-060-LL
6327-060-M
6327-060-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,535.34

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L Sax x navy 1 Pair

฿ 1,595.65

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L Sax x navy 1 Pair

฿ 1,655.95

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L Sax x navy 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L Sax x navy 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL Sax x navy 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M Sax x navy 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S Sax x navy 1 Pair

฿ 1,595.65

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Green x Silver gray 1 Pair

฿ 1,655.95

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Green x Silver gray 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Green x Silver gray 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Green x Silver gray 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Green x Silver gray 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Green x Silver gray 1 Pair

฿ 1,535.34

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 3L Pink x Silver Gray 1 Pair

฿ 1,595.65

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 4L Pink x Silver Gray 1 Pair

฿ 1,655.95

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 5L Pink x Silver Gray 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Red L Pink x Silver Gray 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Red LL Pink x Silver Gray 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Red M Pink x Silver Gray 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Red S Pink x Silver Gray 1 Pair

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Pen Holder
    With Pen Pocket (Left Sleeve)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
  • Jacket Cuff
    Cuffs (Threaded Buttons x 2)
  • Contents
    1 Pair

Product Description

Standard type women's work clothing with anti-static function.
[Features]
· 3D MobinCut.
· Unique cutting technology that allows for incredible mobility of the arms and shoulders.
· JIS T8118 certified product.
· Features an anti-static function.

Part Number
6327-007-3L
6327-007-4L
6327-007-5L
6327-007-L
6327-007-LL
6327-007-M
6327-007-S
6327-015-4L
6327-015-5L
6327-015-L
6327-015-LL
6327-015-M
6327-015-S
6327-060-3L
6327-060-4L
6327-060-5L
6327-060-L
6327-060-LL
6327-060-M
6327-060-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,535.34

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L Sax x navy 1 Pair

฿ 1,595.65

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L Sax x navy 1 Pair

฿ 1,655.95

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L Sax x navy 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L Sax x navy 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL Sax x navy 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M Sax x navy 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S Sax x navy 1 Pair

฿ 1,595.65

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Green x Silver gray 1 Pair

฿ 1,655.95

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Green x Silver gray 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Green x Silver gray 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Green x Silver gray 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Green x Silver gray 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Green x Silver gray 1 Pair

฿ 1,535.34

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 3L Pink x Silver Gray 1 Pair

฿ 1,595.65

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 4L Pink x Silver Gray 1 Pair

฿ 1,655.95

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 5L Pink x Silver Gray 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Red L Pink x Silver Gray 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Red LL Pink x Silver Gray 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Red M Pink x Silver Gray 1 Pair

฿ 1,475.04

WORK CLOTHES 1 Piece(s) 6 Day(s) Red S Pink x Silver Gray 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1