(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AZ-6325 Ladies' Shirred Pants (Single Tuck) (6325-008-4L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6325-003-3L
6325-003-4L
6325-003-5L
6325-003-L
6325-003-LL
6325-003-M
6325-003-S
6325-006-3L
6325-006-4L
6325-006-5L
6325-006-L
6325-006-LL
6325-006-M
6325-006-S
6325-008-3L
6325-008-4L
6325-008-5L
6325-008-L
6325-008-LL
6325-008-M
6325-008-S
6325-015-3L
6325-015-4L
6325-015-5L
6325-015-L
6325-015-LL
6325-015-M
6325-015-S
6325-076-3L
6325-076-4L
6325-076-5L
6325-076-L
6325-076-LL
6325-076-M
6325-076-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,182.48

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 3L Silver gray 1 pc.

฿ 1,182.48

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 4L Silver gray 1 pc.

฿ 1,212.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 5L Silver gray 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray L Silver gray 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray LL Silver gray 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray M Silver gray 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray S Silver gray 1 pc.

฿ 1,182.48

WORK CLOTHES 1 Piece(s) 12 Day(s) Blue 3L Blue 1 pc.

฿ 1,182.48

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L Blue 1 pc.

฿ 1,212.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L Blue 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L Blue 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL Blue 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M Blue 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S Blue 1 pc.

฿ 1,182.48

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Navy 1 pc.

฿ 1,182.48

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Navy 1 pc.

฿ 1,212.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L Navy 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 1 pc.

฿ 1,182.48

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Green 1 pc.

฿ 1,182.48

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Green 1 pc.

฿ 1,212.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Green 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Green 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Green 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Green 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Green 1 pc.

฿ 1,182.48

WORK CLOTHES 1 Piece(s) 6 Day(s) Violet 3L Mist Violet 1 pc.

฿ 1,182.48

WORK CLOTHES 1 Piece(s) 6 Day(s) Violet 4L Mist Violet 1 pc.

฿ 1,212.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Violet 5L Mist Violet 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Violet L Mist Violet 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Violet LL Mist Violet 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Violet M Mist Violet 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Violet S Mist Violet 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Included 01
    Front Hook/Metal
  • Pants Waist 1
    Side Rubber Specifications
  • Contents
    1 pc.

Product Description

3D MobinCut work clothing.
[Features]
· Unique cutting technology that allows for incredible mobility of the arms and shoulders.
· JIS T8118 certified product
· Boasts a stylish silhouette.

Part Number
6325-003-3L
6325-003-4L
6325-003-5L
6325-003-L
6325-003-LL
6325-003-M
6325-003-S
6325-006-3L
6325-006-4L
6325-006-5L
6325-006-L
6325-006-LL
6325-006-M
6325-006-S
6325-008-3L
6325-008-4L
6325-008-5L
6325-008-L
6325-008-LL
6325-008-M
6325-008-S
6325-015-3L
6325-015-4L
6325-015-5L
6325-015-L
6325-015-LL
6325-015-M
6325-015-S
6325-076-3L
6325-076-4L
6325-076-5L
6325-076-L
6325-076-LL
6325-076-M
6325-076-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,182.48

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 3L Silver gray 1 pc.

฿ 1,182.48

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 4L Silver gray 1 pc.

฿ 1,212.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 5L Silver gray 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray L Silver gray 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray LL Silver gray 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray M Silver gray 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray S Silver gray 1 pc.

฿ 1,182.48

WORK CLOTHES 1 Piece(s) 12 Day(s) Blue 3L Blue 1 pc.

฿ 1,182.48

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L Blue 1 pc.

฿ 1,212.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L Blue 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L Blue 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL Blue 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M Blue 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S Blue 1 pc.

฿ 1,182.48

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Navy 1 pc.

฿ 1,182.48

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Navy 1 pc.

฿ 1,212.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L Navy 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 1 pc.

฿ 1,182.48

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Green 1 pc.

฿ 1,182.48

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Green 1 pc.

฿ 1,212.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Green 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Green 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Green 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Green 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Green 1 pc.

฿ 1,182.48

WORK CLOTHES 1 Piece(s) 6 Day(s) Violet 3L Mist Violet 1 pc.

฿ 1,182.48

WORK CLOTHES 1 Piece(s) 6 Day(s) Violet 4L Mist Violet 1 pc.

฿ 1,212.63

WORK CLOTHES 1 Piece(s) 6 Day(s) Violet 5L Mist Violet 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Violet L Mist Violet 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Violet LL Mist Violet 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Violet M Mist Violet 1 pc.

฿ 1,152.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Violet S Mist Violet 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1