(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AZ-2204 Reflective Jacket with Cotton Padding (for Male/Female) (2204-015-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2204-006-LL
2204-006-M
2204-006-S
2204-006-SS
2204-008-L
2204-008-M
2204-008-S
2204-008-SS
2204-009-3L
2204-009-4L
2204-009-M
2204-009-S
2204-009-SS
2204-010-3L
2204-010-4L
2204-010-LL
2204-010-M
2204-010-S
2204-010-SS
2204-015-3L
2204-015-4L
2204-015-L
2204-015-LL
2204-015-M
2204-015-S
2204-015-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL Blue 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 11 Day(s) Blue M Blue 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 11 Day(s) Blue S Blue 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS Blue 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS Navy 1 Pair

฿ 1,194.53

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 3L Red 1 Pair

฿ 1,254.84

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 4L Red 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Red M Red 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Red S Red 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Red SS Red 1 Pair

฿ 1,194.53

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 3L Black 1 Pair

฿ 1,254.84

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 4L Black 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Black LL Black 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Black M Black 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Black S Black 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Black SS Black 1 Pair

฿ 1,194.53

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Green 1 Pair

฿ 1,254.84

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Green 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 11 Day(s) Green L Green 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Green 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Green 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Green 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Green SS Green 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    240T Micro Taffeta
  • Pen Holder
    With Pen Pocket (Inner)
  • Warning 01
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Material 1 Weaving
    Plain Weave
  • Material 2
    Lining: Mesh (Back Lining)
  • Material 2 Mixing Ration
    Polyester 100%
  • Material 3
    Inner Filler: Polyester 100%
  • Fastener 1
    Fastener/Coil (slider/metal)
  • Reflection
    Reflective piping
  • Pocket 1
    Turn Pocket on Both Side
  • Pocket 2
    Inner Pocket
  • Jacket Collar
    With Chin Guard
  • Jacket Cuff
    Rubber, Velcro tape
  • Jacket Hem
    With Draw Cord (w/ Stopper)
  • Contents
    1 Pair

Product Description

Work clothing that can be used in any situation that combines an integrated design and functions, etc.
[Features]
· Safe and comfortable.
· Ensure work is performed safely thanks to its reflective piping.
· Various departments can all display the same image, for an improved sense of solidarity.
· Lightly insulated cold weather type.

Part Number
2204-006-LL
2204-006-M
2204-006-S
2204-006-SS
2204-008-L
2204-008-M
2204-008-S
2204-008-SS
2204-009-3L
2204-009-4L
2204-009-M
2204-009-S
2204-009-SS
2204-010-3L
2204-010-4L
2204-010-LL
2204-010-M
2204-010-S
2204-010-SS
2204-015-3L
2204-015-4L
2204-015-L
2204-015-LL
2204-015-M
2204-015-S
2204-015-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL Blue 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 11 Day(s) Blue M Blue 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 11 Day(s) Blue S Blue 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS Blue 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS Navy 1 Pair

฿ 1,194.53

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 3L Red 1 Pair

฿ 1,254.84

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 4L Red 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Red M Red 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Red S Red 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Red SS Red 1 Pair

฿ 1,194.53

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 3L Black 1 Pair

฿ 1,254.84

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 4L Black 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Black LL Black 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Black M Black 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Black S Black 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Black SS Black 1 Pair

฿ 1,194.53

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Green 1 Pair

฿ 1,254.84

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Green 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 11 Day(s) Green L Green 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Green 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Green 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Green 1 Pair

฿ 1,134.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Green SS Green 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1