(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AZ-1961 Padded Blouson Jacket (Unisex) (1961-108-3L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Colors may transfer when wearing a shirt or inner layer (especially pale colors) or when clothing becomes wet from perspiration or rain, or when friction occurs.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1961-106-3L
1961-106-4L
1961-106-5L
1961-106-L
1961-106-LL
1961-106-M
1961-106-S
1961-106-SS
1961-108-3L
1961-108-4L
1961-108-5L
1961-108-L
1961-108-LL
1961-108-M
1961-108-S
1961-108-SS
1961-110-3L
1961-110-4L
1961-110-5L
1961-110-LL
1961-110-M
1961-110-S
1961-110-SS
1961-163-3L
1961-163-4L
1961-163-5L
1961-163-L
1961-163-LL
1961-163-M
1961-163-S
1961-163-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Chest measurement
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Contents

฿ 1,799.49

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Blue 3L 530 1,320 650 740 106 blue 4548413845789 1 pc.

฿ 1,859.80

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Blue 4L 550 1,360 660 760 106 blue 4548413845796 1 pc.

฿ 1,920.10

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Blue 5L 570 1,400 660 760 106 blue 4548413845802 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Blue L 490 1,240 630 700 106 blue 4548413845765 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Blue LL 510 1,280 640 720 106 blue 4548413845772 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Blue M 470 1,200 620 680 106 blue 4548413845758 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Blue S 450 1,160 610 660 106 blue 4548413845741 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Blue SS 430 1,120 600 640 106 blue 4548413845734 1 pc.

฿ 1,799.49

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Navy Blue 3L 530 1,320 650 740 108 navy 4548413845864 1 pc.

฿ 1,859.80

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Navy Blue 4L 550 1,360 660 760 108 navy 4548413845871 1 pc.

฿ 1,920.10

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Navy Blue 5L 570 1,400 660 760 108 navy 4548413845888 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Navy Blue L 490 1,240 630 700 108 navy 4548413845840 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Navy Blue LL 510 1,280 640 720 108 navy 4548413845857 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Navy Blue M 470 1,200 620 680 108 navy 4548413845833 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Navy Blue S 450 1,160 610 660 108 navy 4548413845826 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Navy Blue SS 430 1,120 600 640 108 navy 4548413845819 1 pc.

฿ 1,799.49

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Black 3L 530 1,320 650 740 110 black 4548413846021 1 pc.

฿ 1,859.80

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Black 4L 550 1,360 660 760 110 black 4548413846038 1 pc.

฿ 1,920.10

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Black 5L 570 1,400 660 760 110 black 4548413846045 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 11 Day(s) Black LL 510 1,280 640 720 110 black 4548413846014 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Black M 470 1,200 620 680 110 black 4548413845994 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Black S 450 1,160 610 660 110 black 4548413845987 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Black SS 430 1,120 600 640 110 black 4548413845970 1 pc.

฿ 1,799.49

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Orange 3L 530 1,320 650 740 163 orange 4548413846106 1 pc.

฿ 1,859.80

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Orange 4L 550 1,360 660 760 163 orange 4548413846113 1 pc.

฿ 1,920.10

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Orange 5L 570 1,400 660 760 163 orange 4548413846120 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 11 Day(s) Orange L 490 1,240 630 700 163 orange 4548413846083 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Orange LL 510 1,280 640 720 163 orange 4548413846090 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Orange M 470 1,200 620 680 163 orange 4548413846076 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Orange S 450 1,160 610 660 163 orange 4548413846069 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Orange SS 430 1,120 600 640 163 orange 4548413846052 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% polyester
  • Material
    240T micro taffeta
  • Pen Holder
    With pen pocket (left sleeve)
  • Button 1
    Dot buttons: metal
  • Fastener 1
    Coil (slider: metal)
  • Magic Tape
    Sleeves, inner pockets, collar
  • Reflection
    Reflective piping (collar, chest area, back yoke), reflective emblem (left hem)
  • Contents
    1 pc.

Product Description

Download monogramming quote request
A standard light cold weather jacket with no frills.
[Features]
· Sporty, light cold weather clothing.
· An abundance of color variations for a bright workplace.
· With removable hood
· With pen pocket on the sleeve
· Inner pockets on both sides

Part Number
1961-106-3L
1961-106-4L
1961-106-5L
1961-106-L
1961-106-LL
1961-106-M
1961-106-S
1961-106-SS
1961-108-3L
1961-108-4L
1961-108-5L
1961-108-L
1961-108-LL
1961-108-M
1961-108-S
1961-108-SS
1961-110-3L
1961-110-4L
1961-110-5L
1961-110-LL
1961-110-M
1961-110-S
1961-110-SS
1961-163-3L
1961-163-4L
1961-163-5L
1961-163-L
1961-163-LL
1961-163-M
1961-163-S
1961-163-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Chest measurement
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Contents

฿ 1,799.49

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Blue 3L 530 1,320 650 740 106 blue 4548413845789 1 pc.

฿ 1,859.80

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Blue 4L 550 1,360 660 760 106 blue 4548413845796 1 pc.

฿ 1,920.10

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Blue 5L 570 1,400 660 760 106 blue 4548413845802 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Blue L 490 1,240 630 700 106 blue 4548413845765 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Blue LL 510 1,280 640 720 106 blue 4548413845772 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Blue M 470 1,200 620 680 106 blue 4548413845758 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Blue S 450 1,160 610 660 106 blue 4548413845741 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Blue SS 430 1,120 600 640 106 blue 4548413845734 1 pc.

฿ 1,799.49

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Navy Blue 3L 530 1,320 650 740 108 navy 4548413845864 1 pc.

฿ 1,859.80

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Navy Blue 4L 550 1,360 660 760 108 navy 4548413845871 1 pc.

฿ 1,920.10

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Navy Blue 5L 570 1,400 660 760 108 navy 4548413845888 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Navy Blue L 490 1,240 630 700 108 navy 4548413845840 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Navy Blue LL 510 1,280 640 720 108 navy 4548413845857 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Navy Blue M 470 1,200 620 680 108 navy 4548413845833 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Navy Blue S 450 1,160 610 660 108 navy 4548413845826 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Navy Blue SS 430 1,120 600 640 108 navy 4548413845819 1 pc.

฿ 1,799.49

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Black 3L 530 1,320 650 740 110 black 4548413846021 1 pc.

฿ 1,859.80

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Black 4L 550 1,360 660 760 110 black 4548413846038 1 pc.

฿ 1,920.10

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Black 5L 570 1,400 660 760 110 black 4548413846045 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 11 Day(s) Black LL 510 1,280 640 720 110 black 4548413846014 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Black M 470 1,200 620 680 110 black 4548413845994 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Black S 450 1,160 610 660 110 black 4548413845987 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Black SS 430 1,120 600 640 110 black 4548413845970 1 pc.

฿ 1,799.49

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Orange 3L 530 1,320 650 740 163 orange 4548413846106 1 pc.

฿ 1,859.80

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Orange 4L 550 1,360 660 760 163 orange 4548413846113 1 pc.

฿ 1,920.10

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Orange 5L 570 1,400 660 760 163 orange 4548413846120 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 11 Day(s) Orange L 490 1,240 630 700 163 orange 4548413846083 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Orange LL 510 1,280 640 720 163 orange 4548413846090 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Orange M 470 1,200 620 680 163 orange 4548413846076 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Orange S 450 1,160 610 660 163 orange 4548413846069 1 pc.

฿ 1,678.88

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Orange SS 430 1,120 600 640 163 orange 4548413846052 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1