(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

AZ-1225 Ladies' Shirred Work Pants (Single Tuck) (1225-008-4L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1225-003-M
1225-003-S
1225-005-3L
1225-005-4L
1225-005-5L
1225-005-L
1225-005-LL
1225-005-M
1225-005-S
1225-008-3L
1225-008-4L
1225-008-5L
1225-008-L
1225-008-LL
1225-008-M
1225-008-S
1225-014-3L
1225-014-4L
1225-014-5L
1225-014-L
1225-014-LL
1225-014-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,218.66

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray M Silver gray 1 pc.

฿ 1,218.66

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray S Silver gray 1 pc.

฿ 1,248.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Aqua Green 1 pc.

฿ 1,248.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Aqua Green 1 pc.

฿ 1,278.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Aqua Green 1 pc.

฿ 1,218.66

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Aqua Green 1 pc.

฿ 1,218.66

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Aqua Green 1 pc.

฿ 1,218.66

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Aqua Green 1 pc.

฿ 1,218.66

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Aqua Green 1 pc.

฿ 1,248.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Navy 1 pc.

฿ 1,248.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Navy 1 pc.

฿ 1,278.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L Navy 1 pc.

฿ 1,218.66

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 1 pc.

฿ 1,218.66

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy 1 pc.

฿ 1,218.66

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 1 pc.

฿ 1,218.66

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 1 pc.

฿ 1,248.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 3L Charcoal 1 pc.

฿ 1,346.00

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 4L Charcoal 1 pc.

฿ 1,278.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 5L Charcoal 1 pc.

฿ 1,318.00

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray L Charcoal 1 pc.

฿ 1,218.66

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray LL Charcoal 1 pc.

฿ 1,318.00

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray M Charcoal 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Material 1 Weaving
    Twill
  • Process
    Antifouling property
  • Button 1
    Button/Threaded Button
  • Fastener 1
    Fastener/Eflon *OR* (slider/metal)
  • Pants Waist 1
    Side Rubber Specifications
  • Contents
    1 pc.

Product Description

Work clothing made of the most stretchable material that is easy to move around in and comfortable to wear.
[Features]
· The perfect ladies' pants.
· An anti-static, dirt-resistant product.
· Material: Stretch serge, Buttons: Button with thread, Zipper: Eflon R (Slider: Metal).
· Make up: Polyester 100%.

Part Number
1225-003-M
1225-003-S
1225-005-3L
1225-005-4L
1225-005-5L
1225-005-L
1225-005-LL
1225-005-M
1225-005-S
1225-008-3L
1225-008-4L
1225-008-5L
1225-008-L
1225-008-LL
1225-008-M
1225-008-S
1225-014-3L
1225-014-4L
1225-014-5L
1225-014-L
1225-014-LL
1225-014-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,218.66

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray M Silver gray 1 pc.

฿ 1,218.66

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray S Silver gray 1 pc.

฿ 1,248.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Aqua Green 1 pc.

฿ 1,248.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Aqua Green 1 pc.

฿ 1,278.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Aqua Green 1 pc.

฿ 1,218.66

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Aqua Green 1 pc.

฿ 1,218.66

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Aqua Green 1 pc.

฿ 1,218.66

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Aqua Green 1 pc.

฿ 1,218.66

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Aqua Green 1 pc.

฿ 1,248.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Navy 1 pc.

฿ 1,248.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Navy 1 pc.

฿ 1,278.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L Navy 1 pc.

฿ 1,218.66

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 1 pc.

฿ 1,218.66

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy 1 pc.

฿ 1,218.66

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 1 pc.

฿ 1,218.66

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 1 pc.

฿ 1,248.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 3L Charcoal 1 pc.

฿ 1,346.00

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 4L Charcoal 1 pc.

฿ 1,278.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 5L Charcoal 1 pc.

฿ 1,318.00

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray L Charcoal 1 pc.

฿ 1,218.66

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray LL Charcoal 1 pc.

฿ 1,318.00

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray M Charcoal 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1