(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

AZ-624 Cargo Pants (No Pleat) (Thick)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,309.11 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
624-015-76
624-015-79
624-015-82
624-015-85
624-015-88
624-015-91
624-015-95
624-015-100
624-015-105
624-015-110
624-015-115
624-015-120
624-015-125
624-015-130
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,309.11

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 76 Earth Green 1 pc.

฿ 1,309.11

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 79 Earth Green 1 pc.

฿ 1,309.11

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 82 Earth Green 1 pc.

฿ 1,309.11

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 85 Earth Green 1 pc.

฿ 1,339.26

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 88 Earth Green 1 pc.

฿ 1,339.26

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 91 Earth Green 1 pc.

฿ 1,339.26

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 95 Earth Green 1 pc.

฿ 1,339.26

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 100 Earth Green 1 pc.

฿ 1,339.26

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 105 Earth Green 1 pc.

฿ 1,339.26

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 110 Earth Green 1 pc.

฿ 1,369.42

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 115 Earth Green 1 pc.

฿ 1,369.42

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 120 Earth Green 1 pc.

฿ 1,490.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 125 Earth Green 1 pc.

฿ 1,490.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 130 Earth Green 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
  • Fastener 1
    Fastener/Aluminum (slider/metal)
  • Included 01
    Front Hook/Metal
  • Contents
    1 pc.

Product Description

Basic work clothing with excellent value for money.
[Features]
· Uses anti-static materials.
· A simple, standard, best-selling product.
· Material: Twill polyester 65%, cotton 35%.
· Buttons: Button with thread.
· Zipper: Aluminum (Slider: Metal).

Part Number
624-015-76
624-015-79
624-015-82
624-015-85
624-015-88
624-015-91
624-015-95
624-015-100
624-015-105
624-015-110
624-015-115
624-015-120
624-015-125
624-015-130
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,309.11

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 76 Earth Green 1 pc.

฿ 1,309.11

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 79 Earth Green 1 pc.

฿ 1,309.11

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 82 Earth Green 1 pc.

฿ 1,309.11

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 85 Earth Green 1 pc.

฿ 1,339.26

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 88 Earth Green 1 pc.

฿ 1,339.26

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 91 Earth Green 1 pc.

฿ 1,339.26

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 95 Earth Green 1 pc.

฿ 1,339.26

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 100 Earth Green 1 pc.

฿ 1,339.26

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 105 Earth Green 1 pc.

฿ 1,339.26

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 110 Earth Green 1 pc.

฿ 1,369.42

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 115 Earth Green 1 pc.

฿ 1,369.42

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 120 Earth Green 1 pc.

฿ 1,490.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 125 Earth Green 1 pc.

฿ 1,490.02

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 130 Earth Green 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2