1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond Cutter (Part Number)

HAND TOOLS

Diamond Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 523.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For precision cutting and grooving of various materials. Ideal for glass, stone, shells, ceramics, metal, resins, etc.

 
Part Number
1320880
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 523.01

HAND TOOLS 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Outside Diameter(mm) 22 Package Size(mm) H105×W60×D7
Weight(g) 8 Thickness(mm) 0.6 Particle Size(#) 180
Maximum Allowable Speed(min-1) 15000 Use For cutting various materials and making grooves. Ideal for glass, stone, shells, ceramics, metal, resins, etc. Supplemental Information φ2.35 mm Shaft

Please check the type/dimensions/specifications of the part 1320880 in the Diamond Cutter series.