(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
One-touch switching between suction and blowing. Abundant attachment parts that can be selected according to the work place/work content
Product Model | Air Gun (Suction / Injection Type) | Body / Set Items | Set parts | Maximum Operating Pressure(Mpa) | 0.6 |
---|---|---|---|---|---|
Package Size(mm) | H65×W225×D175 | Weight(g) | 700 | Usable air hose inner diameter(mm or More) | φ6 |
Air Consumption(L / min) | Approx. 55 | Deliverable Air Volume(L/min) | Approximately 900 | Body Size | Approximate Length 184 x Width 43 x Height 165 |
Use | Uses force of compressed air, for suction/blowing operations | Accessories / set contents | Fine Nozzle x 1, Crevice Nozzle x 1, Brush Nozzle x 1, Connecting Pipe x 2, Dust Bag x 1, Plug x 1, Wrench x 1, Tool Tape x 1 | Air Connection Port Diameter | Rc1/4 |
Attached plug screw diameter | R1/4 |
Please check the type/dimensions/specifications of the part 1401879 in the Air Vacuum & Blower Gun series.
How can we improve?
How can we improve?