(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Grip Auto-Lock Cutter S, 2 Replacement Blades

Rubber Grip Auto-Lock Cutter S, 2 Replacement Blades

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1054870

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Body
  • Quantity Per Replacement Blade(Pieces)
    5
  • Package Size(mm)
    H291×W63×D22
  • Weight(g)
    52
  • Model
    L
Part Number
1054870
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 137.52

POWER TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Body
  • Quantity Per Replacement Blade(Pieces)
    5
  • Package Size(mm)
    H291×W63×D22
  • Weight(g)
    52
  • Model
    L

Product Description

One touch slide allows smooth work. Slip resistant. Rubber Clip Type

Specifications of 1054870

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Body
  • Quantity Per Replacement Blade(Pieces)
    5
  • Package Size(mm)
    H291×W63×D22
  • Weight(g)
    52
  • Model
    L
Part Number
1054870
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 137.52

POWER TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1